Overview
Features and Benefits
- Wideband matched 9 kHz to 7 GHz operation
- Forward and reverse power and return loss measurement
- 49 dB ±1.0 dB input range with −19 dBm minimum input level, ±1.0 dB at 1 GHz
- Linear in dB rms (crest factor insensitive) outputs
- Insertion loss: 1.1 dB at 1 GHz and 1.9 dB at 6 GHz
- Input and output return loss and VSWR
- 1 GHz: 22 dB/1.16:1
- 3 GHz: 14 dB/1.5:1
- 6 GHz: 12 dB/1.7:1
- Output IP3: 70.5 dBm at 1 GHz
- Directivity
- 20 dB at 1 GHz
- 13 dB at 3 GHz
- 5 dB at 6 GHz
- Maximum input power
- 30 dBm for open or shorted termination
- 33 dBm for matched termination
Product Details
The ADL5920 is an ultrawideband, bidirectional detector that simultaneously measures forward and reverse rms power levels in a signal path, along with the return loss.
The forward and reverse power traveling through the integrated bidirectional bridge is measured using two 50 dB linear in dB rms detectors. The detector output voltages, available at the VRMSF and VRMSR pins, are proportional to the forward and reflected power in dBm. A third, differential, output produces a voltage proportional to the return loss (reflection coefficient) in dB, closely related to the voltage standing wave ratio (VSWR). The common-mode level of this output is externally adjustable through the VOCM pin.
The primary transmission line of the bidirectional bridge, from RFIN to RFOUT (or vice versa) is dc-coupled and allows small amounts of dc bias current through the bridge. When dc-coupled to source and load, the positive and negative supply pins of the ADL5920 must be connected to +5 V and −2.5 V, respectively (relative to the dc voltage at RFIN and RFOUT). The internal detector circuitry is also dc-coupled to the directional bridge to support measurements down to 9 kHz.
The maximum input signal on each of the RF ports (RFIN and RFOOUT) is 30 dBm for open and shorted terminations and 33 dBm for a matched termination.
The ADL5920 draws 160 mA from a 5 V supply and has a low power, power-down mode controlled through the PWDN/TADJS pin.
The device is supplied in a 32-lead, 5 mm × 5 mm LFCSP and is specified for ambient operating temperatures in the −40°C to +85°C range.
Multifunction pin names may be referenced by their relevant function only.
Applications
- Industrial metering
- Broadband inline power and return loss measurement
- Transmit power control and automatic level control in wireless transmitters, signal generators, network analyzers, and wireless communications testers
- Condition based monitoring of system modules, cables, and connectors
Product Categories
Markets and Technologies
Product Lifecycle
Recommended for New Designs
This product has been released to the market. The data sheet contains all final specifications and operating conditions. For new designs, ADI recommends utilization of these products.
Evaluation Kits (2)
Documentation
Tools & Simulations
S-Parameters
Reference Materials
Product Selection Guide (1)
Technical Articles (2)
Design Resources
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal.
Support & Discussions
ADL5920 Discussions
Sample & Buy
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.