RF Amplifiers Bias Controllers

RF Amplifiers Bias ControllersClick to see all in Parametric search

RF Amp Bias Controllers

  Hold Shift Key for secondary sorting
SortOrderPart#Power Primary FunctionVsupply (min)
(V)
Vsupply (max)
(V)
Vsupply Drain (min)
(V)
Vsupply Drain (max)
(V)
Idrain (min)
(A)
Idrain (max)
(A)
Igate Drive (min)
(A)
Igate Drive (max)
(A)
Vgate (min)
(V)
Vgate (max)
(V)
Over/Under Idrain AlarmLow Vsupply Alarm
1HMC980-Die RF Amp Bias Controller 5 16.5 5 16.5 0.05 1.6 -4m 4m -2.46 2.04 Yes No
2HMC981-Die RF Amp Bias Controller 4 12 4 12 20m 200m -0.8m 0.8m -2.5 2 No No
3HMC920 RF Amp Bias Controller 5 16.5 3 15 0m 500m -4m 4m -2.5 2 Yes Yes
4HMC981LP3E RF Amp Bias Controller 4 12 4 12 20m 200m -0.8m 0.8m -2.5 2 No No
5HMC980LP4E RF Amp Bias Controller 5 16.5 5 16.5 0.05 1.6 -4m 4m -2.46 2.04 Yes No