ADL6346B

RECOMMENDED FOR NEW DESIGNS

40dB Gain, 1500MHz to 2700MHz Transmit Amplifier

Viewing:

Overview

  • 2-stage, high-linearity transmit amplifier for RF DACs, transceivers, and SoCs to power amplifier interfaces
  • Excellent gain stability and flatness over temperature
  • Single 5.0V supply
  • Power gain: 40.0dB
  • OIP3: 40.0dBm
  • OIP2: 50.0dBm
  • Noise figure: 4.0dB
  • OP1dB: 26.0dBm
  • ENP pin enables and disables within 50ns
  • 100Ω and 50Ω differential inputs and 50Ω single-ended output
  • DC current can be adjusted by external resistors
  • 16-lead, 3mm × 3mm LFCSP
ADL6346B
40dB Gain, 1500MHz to 2700MHz Transmit Amplifier
ADL6346B Functional Block Diagram ADL6346B Pin Configuration ADL6346B Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADL6346B

Evaluating the ADL6346B, 40dB Gain, 1500MHz to 2700MHz Transmit Amplifier

Features and Benefits

  • Full featured evaluation board for the ADL6346-EVALZB
  • Single-supply operation

Product Details

The ADL6346-EVALZB is designed to evaluate the features and performance of the ADL6346B, 40.0dB gain transmit amplifier, which has a frequency range of 1500MHz to 2700MHz.

Additional information on the ADL6346B is provided in the ADL6346B data sheet. Consult the data sheet in conjunction with this user guide when using the ADL6346-EVALZB evaluation board.

EVAL-ADL6346B
Evaluating the ADL6346B, 40dB Gain, 1500MHz to 2700MHz Transmit Amplifier
EVAL-ADL6346B Evaluation Board Top Angle View EVAL-ADL6346B Evaluation Board Top View EVAL-ADL6346B Evaluation Board Bottom View

Latest Discussions

No discussions on ADL6346B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed