User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Full featured evaluation board for the ADL6346-EVALZB
- Single-supply operation
Product Details
The ADL6346-EVALZB is designed to evaluate the features and performance of the ADL6346B, 40.0dB gain transmit amplifier, which has a frequency range of 1500MHz to 2700MHz.
Additional information on the ADL6346B is provided in the ADL6346B data sheet. Consult the data sheet in conjunction with this user guide when using the ADL6346-EVALZB evaluation board.
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- 5V DC power supply
- 1.8V DC power supply
- Signal generator
- Spectrum analyzer
- Network analyzer (option)