Watchdog Timers

Analog Devices offers a range of supervisory circuits with watchdog timers. The on-chip watchdog timer can reset the microprocessor if it fails to strobe within a preset timeout period, with multiple reset threshold options available throughout the portfolio. By consuming as little as 3 µA, our supervisory circuits are suitable for use in low power applications, as well as:
• Automotive infotainment
• Microprocessor systems
• Intelligent instruments
• Supervising DSPs/microcontrollers
• Industrial and portable equipment
• Wireless systems
• Notebook/desktop computers
Product Selection Table

Watchdog Timers

  Hold Shift Key for secondary sorting
SortOrderPart## of Sense InputsVreset ThresholdReset Timeout (min)Watchdog Timeout (typ)Output LogicPower Device FeaturesVs+
(min)
(V)
Vs+
(max)
(V)
Is
(typ)
(A)
US Price 1000 to 4999
($ US)
1ADM8615 1 0.5 to 1.9 V (20 Options) 170 1600, 25600 Active-Low, Open-Drain Manual Reset, Simple Reset, WDT 2 5.5 92n $0.59
2ADM8614 1 2.32 to 4.63 (5 Options) 170 100000, 1600 Active-Low, Open-Drain Manual Reset, Simple Reset, WDT 2.375 3.6 92n $0.59
3ADM8613 1 2.32 to 4.63 (5 Options) 170 1600, 25600 Active-Low, Open-Drain Manual Reset, Simple Reset, WDT 2 5.5 92n $0.59
4ADM8324-- 1, 1120, 140, 20 1.5 to 1240- Manual Reset, Simple Reset, WDT, Windowed Watchdog 0.9 5.5 10µ $0.79
5ADM8323-- 1, 1120, 140, 20 1.5 to 1240- Manual Reset, Simple Reset, WDT, Windowed Watchdog 0.9 5.5 10µ $0.79
6ADM8322 1- 1, 1120, 140, 20 102, 1600, 25600, 6.3 Active-Low Manual Reset, Simple Reset, WDT 0.9 5.5 10µ $0.69
7ADM8321 1- 1, 1120, 140, 20 102, 1600, 25600, 6.3 Active-Low Manual Reset, Simple Reset, WDT 0.9 5.5 10µ $0.69
8ADM8320 1- 1, 1120, 140, 20- Active-Low Manual Reset, Simple Reset, WDT 0.9 5.5 10µ $0.69
9ADM8319 1- 1, 1120, 140, 20 102, 1600, 25600, 6.3 Active-Low Manual Reset, Simple Reset, WDT 0.9 5.5 10µ $0.69
10ADM8318 1- 1, 1120, 140, 20 102, 1600, 25600, 6.3 Active-Low Manual Reset, Simple Reset, WDT 0.9 5.5 10µ $0.69
11ADM8316 1- 1, 1120, 140, 20 102, 1600, 25600, 6.3 Active-Low Manual Reset, WDT 0.9 5.5 10µ $0.69
12AD5100 4 Programmable Adjustable- Active-Low, Push-Pull Manual Reset, Multi-Voltage, Pwr Fail Indicator, WDT 6 30 2m $3.05
13ADM13305 2 (Adjustable), 0.6 to 4.55 V (5 Options) 140 1600 Active-High, Active-Low, Push-Pull Manual Reset, Multi-Voltage, WDT 2.7 5.5 40µ $0.99
14ADM8617 1 1.58 to 4.63 V (9 Options) 1, 1120, 140, 20 102, 1600, 6.3 Active-Low, Open-Drain WDT 1 5.5 20µ $1.05
15ADM8616 1 1.58 to 4.63 V (9 Options) 1, 1120, 140, 20 102, 1600, 6.3 Active-Low, Push-Pull WDT 1 5.5 20µ $1.05
16ADM6823 1 1.58 to 4.63 V (9 Options) 140 1600 Active-Low, Push-Pull Manual Reset, WDT 1 5.5 10µ $0.89
17ADM824 1 2.19 to 4.63 V (7 Options) 140 1600 Active-High, Active-Low, Push-Pull WDT 1 5.5 24µ $0.53
18ADM823 1 2.19 to 4.63 V (7 Options) 140 1600 Active-Low, Push-Pull Manual Reset, WDT 1 5.5 24µ $0.53
19ADM6321 1 2.5 to 5.0 V (26 Options) 1, 1200, 140, 20 102, 1600, 25600, 6.3 Active-High, Active-Low, Open-Drain, Push-Pull WDT 1 5.5 20µ $0.62
20ADM6320 1 2.5 to 5.0 V (26 Options) 1, 1120, 140, 20 102, 1600, 25600, 6.3 Active-Low, Open-Drain Manual Reset, WDT 1 5.5 20µ $0.53
21ADM6318 1 2.5 to 5.0 V (26 Options) 1, 1120, 140, 20 102, 1600, 25600, 6.3 Active-High, Active-Low, Push-Pull WDT 1 5.5 20µ $0.52
22ADM6316 1 2.5 to 5.0 V (26 Options) 1, 1120, 140, 20 102, 1600, 25600, 6.3 Active-Low, Push-Pull Manual Reset, WDT 1 5.5 20µ $0.53
23ADM9690 1 4.31 V 10, 50 0.75, 1.5, 12.5, 25 Active-Low, Push-Pull WDT 4.3 5.5 100µ $1.67
24ADM1232 1 4.37 V, 4.62 V 250 1120, 150, 600 Active-High, Active-Low, Open-Drain, Push-Pull Manual Reset, WDT 4.5 5.5 50µ $1.05
25ADM8699 1 4.65 V 140 1600 Active-High, Active-Low, Push-Pull WDT 3 5.5 100µ $2.35
26ADM8697----- WDT 3 5.5- $3.18
27ADM8696- 1.3 V 35, Adjustable- Active-High, Active-Low, Push-Pull Battery Backup, Pwr Fail Indicator, WDT 3 5.5 200µ $3.18
28ADM8695- 4.65 V 140, Adjustable 100, 1600, ADJ Active-High, Active-Low, Push-Pull Battery Backup, Pwr Fail Indicator, WDT 4.75 5.5 200µ $2.56
29ADM8694- 4.65 V 140- Active-Low, Push-Pull Battery Backup, Pwr Fail Indicator, WDT 4.75 5.5 200µ-
30ADM8693- 4.4 V 35, Adjustable 100, 1600, ADJ Active-High, Active-Low, Push-Pull Battery Backup, Pwr Fail Indicator, WDT 4.5 5.5 200µ-
31ADM8691- 4.65 V 35, Adjustable 100, 1600, ADJ Active-High, Active-Low, Push-Pull Battery Backup, Pwr Fail Indicator, WDT 4.75 5.5 200µ $3.53
32ADM8690- 4.65 V 35 1600 Active-Low, Push-Pull Battery Backup, Pwr Fail Indicator, WDT 4.75 5.5 200µ $2.95
33ADM805- 4.4 V, 4.65 V 140 1600 Active-High, Push-Pull Battery Backup, Pwr Fail Indicator, WDT 4.5 5.5 100µ $2.45
34ADM802- 4.4 V, 4.65 V 140 1600 Active-Low, Push-Pull Battery Backup, Pwr Fail Indicator, WDT 4.5 5.5 100µ $2.23
35ADM800- 4.4 V, 4.65 V 140, Adjustable- Active-High, Active-Low, Open-Drain, Push-Pull Battery Backup, Pwr Fail Indicator, WDT 4.5 5.5 100µ $2.33
36ADM693A- 4.4 V 140, Adjustable- Active-High, Active-Low, Open-Drain, Push-Pull Battery Backup, Pwr Fail Indicator, WDT 4.5 5.5 100µ $1.85
37ADM692A- 4.4 V 140 1600 Active-Low, Push-Pull Battery Backup, Pwr Fail Indicator, WDT 4.5 5.5 100µ $1.68
38ADM691A- 4.65 V 140, Adjustable- Active-High, Active-Low, Open-Drain, Push-Pull Battery Backup, Pwr Fail Indicator, WDT 4.75 5.5 100µ $1.73
39ADM690A- 4.65 V 140 1600 Active-Low, Push-Pull Battery Backup, Pwr Fail Indicator, WDT 4.75 5.5 100µ $1.73
40ADM706 1 4.4 V 160 1600 Active-Low, Push-Pull Manual Reset, Pwr Fail Indicator, WDT 4.75 5.5 250µ $1.70
41ADM705 1 4.65 V 160 1600 Active-Low, Push-Pull Manual Reset, Pwr Fail Indicator, WDT 4.75 5.5 250µ $1.02
42ADM699 1 4.65 V 140 1600 Active-High, Active-Low, Push-Pull WDT 3 5.5 1.95m $1.68
43ADM697- Adjustable 35- Active-High, Active-Low, Push-Pull Battery Backup, Battery Switch-over, Pwr Fail Indicator, WDT 3 5.5 1.95m $2.63
44ADM696- Adjustable 35- Active-High, Active-Low, Push-Pull Battery Backup, Battery Switch-over, Pwr Fail Indicator, WDT 3 5.5 1.95m $2.88
45ADM695- Adjustable 140, Adjustable- Active-High, Active-Low, Push-Pull Battery Backup, Pwr Fail Indicator, WDT 4.75 5.5 1.95m $2.73
46ADM694- 4.65 V 140- Active-Low, Push-Pull Battery Backup, Pwr Fail Indicator, WDT 4.75 5.5 1.95m $2.53
47ADM693- 4.4 V 35, Adjustable- Active-High, Active-Low, Push-Pull Battery Backup, Pwr Fail Indicator, WDT 4.5 5.5 1.95m $2.73
48ADM692- 4.4 V 35- Active-Low, Push-Pull Battery Backup, Pwr Fail Indicator, WDT 4.5 5.5 1.95m $2.42
49ADM691- 4.65 V 35, Adjustable- Active-High, Active-Low, Push-Pull Battery Backup, Pwr Fail Indicator, WDT 4.75 5.5 1.95m $2.73
50ADM690- 4.65 V 35- Active-Low, Push-Pull Battery Backup, Pwr Fail Indicator, WDT 4.75 5.5 1.95m $2.66
51ADM6317 1 2.5 to 5.0 V (26 Options) 1, 1120, 140, 20 102, 1600, 25600, 6.3 Active-Low, Push-Pull Manual Reset, WDT 1 5.5 20µ-