MAX16182
MAX16182
RECOMMENDED FOR NEW DESIGNSNano Power, Tiny Supervisor with Manual Reset Input
- Part Models
- 2
- 1ku List Price
- Starting From $2.52
Viewing:
Overview
- 240nA Quiescent Current, Extends Battery Life
- Edge/Level Trigger MR Input
- Factory-Set Reset Timeout Period
- MR Debounce Circuitry
- Factory-Set Threshold: 1.7V to 4.85V
- WLP Package
- -40°C to +125°C Temperature Range
The MAX16180–MAX16183 are ultra-low-current, single-channel supervisory ICs that monitor the VCC voltage from 1.7V to 4.85V in 50mV increments and assert a reset when the VCC voltage falls below the reset threshold. The reset output remains asserted for the reset timeout period after the VCC voltage rises above the factory-set VCC_TH + VHYS. See the Selector Guide in the data sheet for available reset timeout options.
The MAX16180–MAX16183 include a factory-programmable manual reset input (MR) that can be configured to assert a reset when it receives a rising-edge, falling-edge, active-low, or active-high input signal. The MAX16180/MAX16181 features an open-drain reset output, while the MAX16182/MAX16183 features a push-pull reset output. See the Selector Guide for reset output configurations.
All devices are specified over the -40°C to +125°C temperature range. The MAX16180–MAX16183 are available in a tiny 0.97mm x 0.97mm x 0.5mm, 4-bump WLP (0.35mm pitch).
APPLICATIONS
- Chargers
- Portable/Battery-Powered Equipment
- e-Readers/Tablets
- Wearable/Portable Accessories
- Smart Phones
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16182ANSE330K+ | WLCSP | ||
| MAX16182ANSE330K+T | WLCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX16182 yet. Have something to say?
Start a Discussion on EngineerZone®