ADPL62083
ADPL62083
RECOMMENDED FOR NEW DESIGNSLow-Power, Supervisory Circuit in 3-Lead SOT23
Low-Power Supervisory Circuit in 3-Lead SOT-23
- Part Models
- 10
- 1ku List Price
- Starting From $0.72
Viewing:
Overview
- Low Supply Current: 5μA (typ), 6.8μA (max) at 3.6V Over Temperature (+125°C)
- Factory-Set Reset Threshold Options from 1.02V to 4.8V in 50mV/100mV Increments
- Guaranteed Reset Valid to VCC ≥ 1V
- Open-Drain Reset Output
- Power-Supply Transient Immunity
- -40°C to +125°C Operating Temperature Range
The ADPL62083 is a supervisory circuit that monitors voltages from 1.02V to 4.8V using a factory-set reset threshold.
The ADPL62083 features an open-drain, active-low reset output. The reset output asserts and remains asserted for the reset timeout period after the monitored voltage exceeds its threshold.
The ADPL62083 is available in 3-lead SOT23 package. It operates over the -40°C to +125°C temperature range.
APPLICATIONS
- Portable/Battery-Powered and Industrial Equipment
- e-Readers/Tablets
- Smartphones
Documentation
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADPL62083UR16N+ | SOT_23 | ||
| ADPL62083UR16N+T | SOT_23 | ||
| ADPL62083UR29H+ | SOT_23 | ||
| ADPL62083UR29H+T | SOT_23 | ||
| ADPL62083UR30O+ | SOT_23 | ||
| ADPL62083UR30O+T | SOT_23 | ||
| ADPL62083UR31O+ | SOT_23 | ||
| ADPL62083UR31O+T | SOT_23 | ||
| ADPL62083UR44Q+ | SOT_23 | ||
| ADPL62083UR44Q+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| ADPL62083UR16N+T | PRODUCTION | |
| ADPL62083UR29H+T | PRODUCTION | |
| ADPL62083UR30O+T | PRODUCTION | |
| ADPL62083UR31O+T | PRODUCTION | |
| ADPL62083UR44Q+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADPL62083 yet. Have something to say?
Start a Discussion on EngineerZone®