ADPL62092
ADPL62092
RECOMMENDED FOR NEW DESIGNSLow-Power, Supervisory Circuit with Manual Reset and Watchdog Timer in 5-Lead SOT23
Low-Power Supervisory Circuit with Manual Reset and Watchdog Timer in 5-Lead SOT-23
- Part Models
- 8
- 1ku List Price
- Starting From $0.75
Viewing:
Overview
- Low Supply Current: 5μA (typ), 6.8μA (max) at 3.6V Over Temperature (TA = +125°C)
- Factory-Set Reset Threshold Options from 1V to 5V in 50mV/100mV Increments
- Watchdog Timer Capability
- Manual Reset Input
- Guaranteed Reset Valid to VCC ≥ 1V
- Open-Drain Reset Output
- Power Supply Transient Immunity
- -40°C to +125°C Operating Temperature Range
The ADPL62092 is a supervisory circuit that monitors voltages from 1.1V to 5V using a factory-set reset threshold. It offers a watchdog timer and manual reset capability.
The ADPL62092 features an open-drain, active-low reset output. The reset output asserts and remains asserted for the reset timeout period after the monitored voltage exceeds its threshold.
The ADPL62092 is available in 5-pin SOT23 package. It can operate over the -40°C to +125°C temperature range.
Documentation
Data Sheet 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADPL62092UK16AKA+ | Small-Outline Transistor Package | ||
| ADPL62092UK16AKA+T | Small-Outline Transistor Package | ||
| ADPL62092UK26OOA+ | Small-Outline Transistor Package | ||
| ADPL62092UK26OOA+T | Small-Outline Transistor Package | ||
| ADPL62092UK28BGA+ | Small-Outline Transistor Package | ||
| ADPL62092UK28BGA+T | Small-Outline Transistor Package | ||
| ADPL62092UK29OMA+ | Small-Outline Transistor Package | ||
| ADPL62092UK29OMA+T | Small-Outline Transistor Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| ADPL62092UK16AKA+T | PRODUCTION | |
| ADPL62092UK26OOA+T | PRODUCTION | |
| ADPL62092UK28BGA+T | PRODUCTION | |
| ADPL62092UK29OMA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADPL62092 yet. Have something to say?
Start a Discussion on EngineerZone®