Digital Sequencers

The Analog Devices Super Sequencer ® portfolio offers a total power management platform for monitoring, measuring, sequencing, and margining a large number of voltages. Our comparators provide ±1% accurate monitoring of rails, while 12-bit ADCs offer voltage readback via a serial interface. Applications utilizing these devices benefit from sequencing that has been custom tailored to their needs by powerful state machine cores, as well as DAC banks to trim or margin regulators. Our digital sequencers include on-board EEPROM for storing devices parameters and for latching information for later analysis.
Product Selection Table

Digital Sequencers

  Hold Shift Key for secondary sorting
SortOrderPart#Supplies MonitoredProgrammable Output DriversCascadabilityMonitoring Accuracy (typ)
(%)
Power Device FeaturesADC Readback Resolution
(bits)
Margining DAC OutputsUS Price 1000 to 4999
($ US)
1ADM1260 10 10 Dedicated Digital Bus 1 Fault Recording Blackbox 12 6 $10.49
2ADM1169 8 8 Ping-Pong 1 Enable Output, Fault Recording Blackbox, FET Drive Output 12 4 $6.49
3ADM1168 8 8 Ping-Pong 1 Enable Output, Fault Recording Blackbox, FET Drive Output-- $5.49
4ADM1166 12 10 Ping-Pong 1 Enable Output, Fault Recording Blackbox, FET Drive Output 12 6 $9.99
5ADM1069 8 8 Ping-Pong 1 Enable Output, FET Drive Output 12 4 $4.53
6ADM1063 10 10 Ping-Pong 1 Enable Output, FET Drive Output 12- $9.03
7ADM1062 10 10 Ping-Pong 1 Enable Output, FET Drive Output 12 6 $7.82
8ADM1068 8 8 Ping-Pong 1 Enable Output, FET Drive Output-- $4.17
9ADM1067 10 10 Ping-Pong 1 Enable Output, FET Drive Output- 6 $6.78
10ADM1066Reference Circuit Available 12 10 Ping-Pong 1 Enable Output, FET Drive Output 12 6 $8.86
11ADM1065 10 10 Ping-Pong 1 Enable Output, FET Drive Output-- $5.99
12ADM1064 10 10 Ping-Pong 1 Enable Output, FET Drive Output 12- $8.08
13ADM1060 7 9 Ping-Pong 2.5 Enable Output, FET Drive Output-- $6.78