MAX20484
MAX20484
RECOMMENDED FOR NEW DESIGNSThree- to Five-Input Power-System Monitor with Clock Monitor and Watchdog
A Complete ASIL D Compliant SoC Power-System Monitor with up to Five Voltage Monitor Inputs
- Part Models
- 4
- 1ku List Price
- Starting From $2.37
Viewing:
Overview
- Small Solution
- 2.35V to 5.60V Operating Supply Voltage
- Only One External Component Required
- 150µA Operating Current
- 8µA Power-Down Mode
- Universal Channel Configurations
- High Precision
- Selectable 102.5% to 110% OV Monitors
- Selectable 97.5% to 90% UV Monitors
- ±0.8% Accuracy with 0.5% Step Size
- ASIL D Compliance
- Highly Integrated
- Five Fixed-Voltage Monitoring Inputs
- Clock/Fault Monitor Input (25kHz to 50MHz)
- Power-Sequencing Recording
- Simple or Challenge/Response Windowed Watchdog
- Fault Recording
- CRC on I2C Interface
- Programmable I2C Address
- OTP Configuration with Error-Correcting Code and Reload Functionality
- Two Independently Programmable Active-Low RESET Pins
- 3mm × 3mm, 16-Pin, Side-Wettable TQFN-EP
- AEC-Q100 Qualified
- −40°C to +125°C Operating Temperature
The MAX20484 is a complete ASIL D compliant SoC power system monitor with up to five voltage monitor inputs. Each input has programmable OV/UV thresholds of between 2.5% and 10% with ±0.8% accuracy.
The MAX20484 contains a programmable flexible power sequence recorder (FPSR). This recorder stores power-up and power-down timestamps separately, and supports on/off and sleep/standby power sequences. The MAX20484 also contains a programmable challenge/response watchdog, which is accessible through the I2C interface, and an external clock/fault monitor along with two configurable active-low RESET outputs.
The MAX20484 significantly reduces system size and component count while improving reliability, as compared to separate ICs or discrete components. The MAX20484 meets ASIL D reliability when used with a supervisory controller. The device is designed to operate over the ambient temperature range of -40°C to +125°C.
Applications
- ADAS
- Autonomous Driving Processing Systems
- Power System Supervision and MCU/SoC Monitoring
- Remote Sensor Modules
Documentation
Data Sheet 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAVideo 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20484CATEA/VY+ | LFCSP | ||
| MAX20484CATEA/VY+T | LFCSP | ||
| MAX20484CATEC/VY+ | LFCSP | ||
| MAX20484CATEC/VY+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX20484CATEA/VY+ | PRODUCTION | |
| MAX20484CATEA/VY+T | PRODUCTION | |
| MAX20484CATEC/VY+ | PRODUCTION | |
| MAX20484CATEC/VY+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX20484 yet. Have something to say?
Start a Discussion on EngineerZone®