Battery Source Selectors IC

Battery Source Selectors ICClick to see all in Parametric search

Battery Source Selectors IC

  Hold Shift Key for secondary sorting
SortOrderPart#Vreset ThresholdReset Timeout (ms)Output LogicIsupply (typ)
(A)
Vsupply (min)
(V)
Vsupply (max)
(V)
Operating Temp RangeSupervisor FeaturesUS Price 1000 to 4999
($ US)
1ADM697 Adjustable 35 Active-High, Active-Low, Push-Pull 1.95m 3 5.5 -55 to 125°C Battery Backup, Battery Switch-over, Pwr Fail Indicator, WDT $2.63
2ADM696 Adjustable 35 Active-High, Active-Low, Push-Pull 1.95m 3 5.5 -55 to 125°C Battery Backup, Battery Switch-over, Pwr Fail Indicator, WDT $2.63