Battery Source Selectors IC

Analog Devices battery source selector ICs offer a complete single chip solution for power supply monitoring and battery control functions in microprocessor systems. Products in this portfolio provide automatic battery backup switching, fast on-board gating of chip enable signals, voltage monitoring for power failure, and a host of other features.
Product Selection Table

Battery Source Selectors IC

  Hold Shift Key for secondary sorting
SortOrderPart#Vreset ThresholdReset Timeout (min)Output LogicIs
(typ)
(A)
Vs+
(min)
(V)
Vs+
(max)
(V)
Temp RangePower Device FeaturesUS Price 1000 to 4999
($ US)
1ADM697 Adjustable 35 Active-High, Active-Low, Push-Pull 1.95m 3 5.5 -40 to 85°C Battery Backup, Battery Switch-over, Pwr Fail Indicator, WDT $2.63 (ADM697ANZ)
2ADM696 Adjustable 35 Active-High, Active-Low, Push-Pull 1.95m 3 5.5 -55 to 125°C Battery Backup, Battery Switch-over, Pwr Fail Indicator, WDT $2.88 (ADM696ARZ)