Sequencers, Trackers, & Margining Controllers

Analog Devices sequencers, trackers, and margining controllers provide additional functionality to one or multiple power supplies. Our sequencing controllers allow power supplies to be turned on or off in any order by adding time delays to each supply. In a tracking-based system, a master voltage rail is chosen and all of the lower voltage rails are slaved to its on-ramp or off-ramp. When testing power supplies in an automated PCB test environment, a margining controller allows power supply output voltages to be precisely adjusted up and down by sourcing or sinking current into the feedback node or voltage adjust pin of the power supply. This allows a system to test the correct operation of electrical components at the upper and/or lower power supply voltage limits specified for a given design.

Sequencers, Trackers, & Margining Controllers

  Hold Shift Key for secondary sorting
SortOrderPart#Number of SuppliesVs span
(min)
(V)
Vs span
(max)
(V)
Isupply
(typ)
(A)
FeaturesCommentsPrice (1000+)
($ US)
1ADM1266 17 3 15 16m Sequencing, Supervisor Super Sequencer with Interchip Bus and Nonvolatile Fault Recording $11.99 (ADM1266ACPZ)
2LTC7106 1 2.5 5.5 700µ PMBus A 7-Bit Current DAC with PMBus Interface $1.25 (LTC7106EDDB#TRPBF)
3ADM1260 10 3 16 4.5m 12-bit ADC, EEPROM, I2C Interface, Sequencing, Supervisor Fault Recording Blackbox $10.49 (ADM1260ACPZ)
4LTC2937 6 2.9 16.5 1m EEPROM, I2C/SMBus Interface, Sequencing, Supervisor Programmable Six Channel Sequencer and Voltage Supervisor with EEPROM $5.95 (LTC2937CUHE#PBF)
5ADM1169 8 3 14.4 4.2m 12-bit ADC, EEPROM, I2C Interface, Sequencing, Supervisor Enable Output, Fault Recording Blackbox, FET Drive Output $6.49 (ADM1169ACPZ)
6ADM1168 8 3 14.4 4.2m EEPROM, I2C Interface, Sequencing, Supervisor Enable Output, Fault Recording Blackbox, FET Drive Output $5.49 (ADM1168ASTZ)
7ADM1166 12 3 14.4 4.2m 12-bit ADC, EEPROM, I2C Interface, Sequencing, Supervisor Enable Output, Fault Recording Blackbox, FET Drive Output $9.99 (ADM1166ACPZ)
8ADM1186 4 2.7 5.5 146µ Sequencing, Supervisor Enable Output $1.76 (ADM1186-2ARQZ)
9ADM1185 4 2.7 5.5 24µ Sequencing, Supervisor Enable Output $1.25 (ADM1185ARMZ-1)
10ADM6820 2 2.95 5.5 350µ Sequencing, Supervisor FET Drive Output $1.25 (ADM6820ARJZ-REEL7)
11ADM6819 2 2.95 5.5 350µ Sequencing, Supervisor FET Drive Output $1.25 (ADM6819ARJZ-REEL7)
12LTC2928 4 2.9 16.5 1m Sequencing, Supervisor Multichannel Power Supply Sequencer and Supervisor $3.95 (LTC2928CG#PBF)
13LTC2926 3 2.9 5.5 2.5m Tracking MOSFET-Controlled Power Supply Tracker $3.50 (LTC2926CGN#PBF)
14LTC2927 1 2.9 5.5 560µ Tracking Single Power Supply Tracking Controller $1.61 (LTC2927CTS8#TRPBF)
15ADM1069 8 3 14.4 4.2m 12-bit ADC, EEPROM, I2C Interface, Sequencing, Supervisor Enable Output, FET Drive Output $4.53 (ADM1069ACPZ-REEL7)
16ADM1063 10 3 14.4 4.2m 12-bit ADC, EEPROM, I2C Interface, Sequencing, Supervisor Enable Output, FET Drive Output $9.03 (ADM1063ASUZ-REEL7)
17ADM1062 10 3 14.4 4.2m 12-bit ADC, EEPROM, I2C Interface, Sequencing, Supervisor Enable Output, FET Drive Output $7.82 (ADM1062ASUZ)
18ADM1068 8 3 14.4 4.2m EEPROM, I2C Interface, Sequencing, Supervisor Enable Output, FET Drive Output $4.17 (ADM1068ASTZ-REEL7)
19ADM1067 10 3 14.4 4.2m EEPROM, I2C Interface, Sequencing, Supervisor Enable Output, FET Drive Output $6.78 (ADM1067ACPZ)
20ADM1066Reference Circuit Available 12 3 14.4 4.2m 12-bit ADC, EEPROM, I2C Interface, Sequencing, Supervisor Enable Output, FET Drive Output $8.86 (ADM1066ACPZ)
21ADM1065 10 3 14.4 4.2m EEPROM, I2C Interface, Sequencing, Supervisor Enable Output, FET Drive Output $5.99 (ADM1065ACPZ)
22ADM1064 10 3 14.4 4.2m 12-bit ADC, EEPROM, I2C Interface, Sequencing, Supervisor Enable Output, FET Drive Output $8.08 (ADM1064ACPZ)
23ADM1087 1 2.25 3.6 10µ Sequencing, Supervisor Enable Output $0.39 (ADM1087AKSZ-REEL7)
24ADM1086 1 2.25 3.6 10µ Sequencing, Supervisor Enable Output $0.39 (ADM1086AKSZ-REEL7)
25ADM1085 1 2.25 3.6 10µ Sequencing, Supervisor Enable Output $0.39 (ADM1085AKSZ-REEL7)
26LTC2925 4 2.9 5.5 1.5m Tracking Remote sense switch for voltage drop compensation Controls three supplies without series FETs or a f $3.75 (LTC2925CGN#PBF)
27LTC2924 6 3 6 1.5m Sequencing Quad Power Supply Sequencer $2.65 (LTC2924CGN#PBF)
28LTC2923 3 2.9 5.5 1.3m Tracking Three tracking options available. Controls two supplies without series FETs or a third supply with a $2.95 (LTC2923CMS#PBF)
29ADM1060 7 3 14.4 3m EEPROM, I2C Interface, Sequencing, Supervisor Enable Output, FET Drive Output $6.78 (ADM1060ARUZ)
30LTC2922 5 2.5 5 2m Tracking 5 remote sense switches for voltage drop compensation. Limited sequencing possible $3.40 (LTC2922CF#PBF)
31LTC2921 5 2.5 5 2m Tracking 3 remote sense switches for voltage drop compensation. Limited sequencing possible $3.15 (LTC2921CGN#PBF)
32LTC2920-2 1 2.2 6 230µ Margining Dual Power Supply Margining Controller $1.75 (LTC2920-2CMS8#PBF)
33LTC2920-1 1 2.2 6 230µ Margining Single Power Supply Margining Controller $1.31 (LTC2920-1CS5#TRPBF)