Digital Crosspoint Switches

Analog Devices’ X-stream™ family of digital switches includes high speed crosspoint and 2:1 mux/demux switches. These switches are ideal for WDM, enterprise, and metro networking systems commonly employed by Internet service providers, data centers, telecom central offices, and storage area networks. These switches are also suited for broadcast video applications.
Product Selection Table

Digital Crosspoint Switches

  Hold Shift Key for secondary sorting
SortOrderPart#Device Primary FunctionDevice ConfigurationData Rate
(max)
(bps)
Vs CoreVs I/OInterfacePrice (1000+)
($ US)
1ADN4612 Crosspoint Switch 12 x 12 11.3G 1.8 V, 2.5 V 1.8 V, 2.5 V I²C, SPI $27.95 (ADN4612ACPZ)
2HMC1027-- 14.2G----
3ADN4605 Crosspoint Switch 40 x 40 4.25G 2.5 V, 3.3 V 2.5 V, 3.3 V I²C, LVCMOS, Parallel, SPI, TTL $89.97 (ADN4605ABPZ)
4HMC857-- 14G----
5ADN4604 Crosspoint Switch 16 x 16 4.25G 3.3 V 3.3 V I²C, SPI $29.65 (ADN4604ASVZ)
6AD8155 2:1/1:2 Mux-DeMux Dual Lane 6.5G 1.8 V, 2.5 V, 3.3 V 1.8 V, 2.5 V, 3.3 V I²C, LVCMOS, Toggle Pin, TTL $17.46 (AD8155ACPZ)
7ADN4600 Crosspoint Switch 8 x 8 4.25G 1.8 V, 2.5 V, 3.3 V 1.8 V, 2.5 V, 3.3 V I²C $13.85 (ADN4600ACPZ)
8AD8158 2:1/1:2 Mux-DeMux Quad Lane 6.5G 1.8 V, 2.5 V, 3.3 V 1.8 V, 2.5 V, 3.3 V I²C, LVCMOS, Toggle Pin, TTL $19.76 (AD8158ACPZ)
9ADN8102-- 3.75G--- $15.06 (ADN8102ACPZ)
10AD8156 Crosspoint Switch 4 x 4 6.25G 3.3 V 3.3 V LVCMOS, Parallel, TTL-
11AD8153 2:1/1:2 Mux-DeMux Single Lane 3.2G 3.3 V 3.3 V I²C, LVCMOS, Toggle Pin, TTL $5.69 (AD8153ACPZ)
12AD8159 2:1/1:2 Mux-DeMux Quad Lane 3.2G 3.3 V 3.3 V LVCMOS, Toggle Pin, TTL $12.45 (AD8159ASVZ)
13AD8152 Crosspoint Switch 34 x 34 3.2G 3.3 V 3.3 V LVCMOS, Parallel, TTL $144.89 (AD8152JBPZ)
14AD8151 Crosspoint Switch 33 x 17 3.2G 3.3 V N/A LVCMOS, Parallel, TTL-
15AD8150 Crosspoint Switch 33 x 17 1.5G 3.3 V N/A LVCMOS, Parallel, TTL-