High Speed DACs
Analog Devices’ high speed (≥30 MSPS) digital-to-analog converters (DACs) include wideband radio frequency, intermediate frequency signal processing, and general-purpose baseband classes. These
Go to Product Selection Table
Viewing:
Products in Category
MAX14515B
RECOMMENDED FOR NEW DESIGNS
High-Voltage Liquid Lens Driver
AD9122
PRODUCTION
Dual, 16-Bit, 1230 MSPS, TxDAC+® Digital-to-Analog Converter
AD9176S
RECOMMENDED FOR NEW DESIGNS
Dual, 16-Bit, 12.6 GSPS RF DAC with Wideband Channelizers
AD3541R
RECOMMENDED FOR NEW DESIGNS
Single Channel, 12-/16-Bit, 16 MUPS, Multispan, Multi-IO SPI DAC
AD3542R
RECOMMENDED FOR NEW DESIGNS
Dual Channel, 12-/16-Bit, 16 MUPS, Multispan, Multi-IO SPI DAC
AD3551R
RECOMMENDED FOR NEW DESIGNS
Single Channel, 16-Bit, 33 MUPS, Multispan, Multi-IO SPI DAC
MAX5861
PRODUCTION
DOCSIS 3.1 High-Density SCQAM and OFDM Downstream Cable Modulator
MAX5871
PRODUCTION
16-Bit, 5.9Gsps Interpolating and Modulating RF DAC with JESD204B Interface
AD9175
RECOMMENDED FOR NEW DESIGNS
Dual, 11-Bit/16-Bit, 12.6 GSPS RF DAC with Wideband Channelizers
AD9176
RECOMMENDED FOR NEW DESIGNS
Dual, 16-Bit, 12.6 GSPS RF DAC with Wideband Channelizers
Related Tools
Simulate performance of ADCs and DACs under your operating conditions.
ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.
High Speed Signal Processing: Making Space in a Crowded Spectrum
The airwaves are getting crowded, and system designers are looking to untapped portions of the frequency spectrum to support higher bandwidths and millimeter wave (mmW) technologies. New capabilities and features become possible as system designers in aerospace and defense, communication infrastructure, and instrumentation learn to leverage more of the frequency spectrum and create a better user experience.
High Speed Signal Processing: Making Space in a Crowded Spectrum
The airwaves are getting crowded, and system designers are looking to untapped portions of the frequency spectrum to support higher bandwidths and millimeter wave (mmW) technologies. New capabilities and features become possible as system designers in aerospace and defense, communication infrastructure, and instrumentation learn to leverage more of the frequency spectrum and create a better user experience.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}