Digital Crosspoint Switch

Digital Crosspoint SwitchClick to see all in Parametric search

Digital Crosspoint Switches

  Hold Shift Key for secondary sorting
SortOrderPart#Device Primary FunctionChannel ConfigurationData Rate (Max)
(bps)
Vsupply Core (typ)Vsupply I/O (typ)Programming InterfaceUS Price 1000 to 4999
($ US)
1ADN4612 Crosspoint Switch 12 x 12 11.3G 1.8 V, 2.5 V 1.8 V, 2.5 V I²C, SPI $27.95
2ADN4605 Crosspoint Switch 40 x 40 4.25G 2.5 V, 3.3 V 2.5 V, 3.3 V I²C, LVCMOS, Parallel, SPI, TTL $89.97
3ADN4604 Crosspoint Switch 16 x 16 4.25G 3.3 V 3.3 V I²C, SPI $29.65
4AD8155 2:1/1:2 Mux-DeMux Dual Lane 6.5G 1.8 V, 2.5 V, 3.3 V 1.8 V, 2.5 V, 3.3 V I²C, LVCMOS, Toggle Pin, TTL $16.95
5ADN4600 Crosspoint Switch 8 x 8 4.25G 1.8 V, 2.5 V, 3.3 V 1.8 V, 2.5 V, 3.3 V I²C $13.45
6AD8158 2:1/1:2 Mux-DeMux Quad Lane 6.5G 1.8 V, 2.5 V, 3.3 V 1.8 V, 2.5 V, 3.3 V I²C, LVCMOS, Toggle Pin, TTL $19.18
7AD8156 Crosspoint Switch 4 x 4 6.25G 3.3 V 3.3 V LVCMOS, Parallel, TTL $9.95
8AD8153 2:1/1:2 Mux-DeMux Single Lane 3.2G 3.3 V 3.3 V I²C, LVCMOS, Toggle Pin, TTL $5.52
9AD8159 2:1/1:2 Mux-DeMux Quad Lane 3.2G 3.3 V 3.3 V LVCMOS, Toggle Pin, TTL $12.09
10AD8152 Crosspoint Switch 34 x 34 3.2G 3.3 V 3.3 V LVCMOS, Parallel, TTL $140.67
11AD8151 Crosspoint Switch 33 x 17 3.2G 3.3 V N/A LVCMOS, Parallel, TTL $90.07
12AD8150 Crosspoint Switch 33 x 17 1.5G 3.3 V N/A LVCMOS, Parallel, TTL $79.95