Digital Crosspoint Switches

Analog Devices’ X-stream™ family of digital switches includes high speed crosspoint and 2:1 mux/demux switches. These switches are ideal for WDM, enterprise, and metro networking systems commonly employed by Internet service providers, data centers, telecom central offices, and storage area networks. These switches are also suited for broadcast video applications.
Product Selection Table

Digital Crosspoint Switches

  Hold Shift Key for secondary sorting
SortOrderPart#Device Primary FunctionDevice ConfigurationData Rate (max)
(bps)
Vs Core (typ)Vs I/O (typ)InterfaceUS Price 1000 to 4999
($ US)
1ADN4612 Crosspoint Switch 12 x 12 11.3G 1.8 V, 2.5 V 1.8 V, 2.5 V I²C, SPI $27.95
2ADN4605 Crosspoint Switch 40 x 40 4.25G 2.5 V, 3.3 V 2.5 V, 3.3 V I²C, LVCMOS, Parallel, SPI, TTL $89.97
3ADN4604 Crosspoint Switch 16 x 16 4.25G 3.3 V 3.3 V I²C, SPI $29.65
4AD8155 2:1/1:2 Mux-DeMux Dual Lane 6.5G 1.8 V, 2.5 V, 3.3 V 1.8 V, 2.5 V, 3.3 V I²C, LVCMOS, Toggle Pin, TTL $17.46
5ADN4600 Crosspoint Switch 8 x 8 4.25G 1.8 V, 2.5 V, 3.3 V 1.8 V, 2.5 V, 3.3 V I²C $13.85
6AD8158 2:1/1:2 Mux-DeMux Quad Lane 6.5G 1.8 V, 2.5 V, 3.3 V 1.8 V, 2.5 V, 3.3 V I²C, LVCMOS, Toggle Pin, TTL $19.76
7AD8156 Crosspoint Switch 4 x 4 6.25G 3.3 V 3.3 V LVCMOS, Parallel, TTL-
8AD8153 2:1/1:2 Mux-DeMux Single Lane 3.2G 3.3 V 3.3 V I²C, LVCMOS, Toggle Pin, TTL $5.69
9AD8159 2:1/1:2 Mux-DeMux Quad Lane 3.2G 3.3 V 3.3 V LVCMOS, Toggle Pin, TTL $12.45
10AD8152 Crosspoint Switch 34 x 34 3.2G 3.3 V 3.3 V LVCMOS, Parallel, TTL $144.89
11AD8151 Crosspoint Switch 33 x 17 3.2G 3.3 V N/A LVCMOS, Parallel, TTL-
12AD8150 Crosspoint Switch 33 x 17 1.5G 3.3 V N/A LVCMOS, Parallel, TTL-

Technical Resources