Video Operational Amplifiers (Op Amps)

Analog Devices video amplifiers, buffers, and filters provide an ideal solution for your video amplification needs. Our easy to use amplifiers require few external components, with on-chip options available to help you minimize design time.
Product Selection Table

Video Operational Amplifiers (Op Amps)

  Hold Shift Key for secondary sorting
SortOrderPart## of AmpsGBP
(typ)
(Hz)
Slew Rate
(typ)
(V/us)
Iq/Amp
(typ)
(A)
Vs span
(min)
(V)
Vs span
(max)
(V)
Ibias
(max)
(A)
Shut- downVNoise Density
(typ)
(V/rtHz)
US Price 1000 to 4999
($ US)
1ADA4807-4 4 200M 225 1m 2.7 11 1.6µ No 3.3n $2.49 (ADA4807-4ARUZ)
2ADA4807-2Reference Circuit Available 2 200M 225 1m 2.7 11 1.6µ Yes 3.3n $1.75 (ADA4807-2ARMZ)
3ADA4807-1 1 200M 225 1m 2.7 11 1.6µ Yes 3.3n $1.09 (ADA4807-1AKSZ-R7)
4ADA4891-4Reference Circuit Available 4 105M 170 4.4m 2.7 5.5 50p No 9n $1.09 (ADA4891-4ARUZ)
5ADA4891-3 3 105M 170 4.4m 2.7 5.5 50p Yes 9n $0.89 (ADA4891-3ARUZ-R7)
6ADA4800 1- 415 1.4m 4 17- No 1.5n $0.30 (ADA4800ACPZ-R7)
7ADA4891-2 2 105M 170 4.4m 2.7 5.5 50p No 9n $0.69 (ADA4891-2ARMZ-RL)
8ADA4891-1 1 105M 170 4.4m 2.7 5.5 50p No 9n $0.49 (ADA4891-1ARJZ-R7)
9ADA4859-3 3 265M 740 5.7m 3 5.5 Yes 17n $1.69 (ADA4859-3ACPZ-R7)
10ADA4858-3 3 600M 600 19m 3 5.5 13µ Yes 4n $1.86 (ADA4858-3ACPZ-RL)
11ADA4856-3 3- 800 7.8m 3 5.5- Yes 14n $1.39 (ADA4856-3YCPZ-RL)
12ADA4420-6---- 4.75 5.25--- $0.69 (ADA4420-6ARQZ-R7)
13ADA4853-3 3 55M 120 1.4m 2.65 5 1.7µ Yes 22n $1.01 (ADA4853-3YCPZ-R7)
14LT6559 3 300M 500 3.9m 4 12- Yes 4.5n $0.95 (LT6559CUD#PBF)
15ADA4853-2 2 55M 120 1.4m 2.65 5 1.7µ Yes 22n $0.98 (ADA4853-2YCPZ-RL7)
16LT6558 3 550M 2.2k 22.5m 3 7.5- No- $2.50 (LT6558CDHC#PBF)
17ADA4860-1 1- 790 6m 5 12 10µ Yes 4n $0.58 (ADA4860-1YRJZ-RL7)
18ADA4853-1 1 55M 120 1.4m 2.65 5 1.7µ Yes 22n $0.70 (ADA4853-1AKSZ-R7)
19ADA4861-3 3 730M 680 16.1m 5 12 13µ Yes 3.2n $0.96 (ADA4861-3YRZ)
20LT6556 3 750M 2.1k 9.5m 4.5 12.6- Yes 11n $2.75 (LT6556CGN#PBF)
21ADA4862-3 3- 830 16m 5 12 Yes 10.6n $0.96 (ADA4862-3YRZ-RL)
22LT6555 3 650M 2.2k 9m 4.5 12.6- Yes 9n $2.75 (LT6555CUF#PBF)
23ADA4850-2 2 70M 160 2.5m 2.7 6 4.2µ Yes 10n $0.70 (ADA4850-2YCPZ-RL7)
24ADA4850-1 1 70M 160 2.5m 2.7 6 4.2µ Yes 10n $0.56 (ADA4850-1YCPZ-RL7)
25LT6557 3 500M 2.2k 22.5m 3 7.5- Yes 12n $2.50 (LT6557CGN#PBF)
26AD8045 1 400M 1.35k 16m 3.3 12 6.3µ No 3n $1.41 (AD8045ACPZ-REEL7)
27LT6554 3 650M 2.5k 8m 4 13.2 50µ Yes 20n $2.50 (LT6554CGN#PBF)
28LT6553 3 650M 2.5k 8m 4 13.2 50µ No 9n $2.50 (LT6553CGN#PBF)
29LT6552 1 75M 600 12.5m 3 12.6 50µ Yes 55n $1.10 (LT6552CS8#PBF)
30LT6210 1 200M 700 5.8m 3 13.2- No 6.5n $1.20 (LT6210CS6#TRPBF)
31LT6211 2 200M 700 5.8m 3 13.2- No 6.5n $1.60 (LT6211CMS#PBF)
32AD8092 2 50M 170 4.8m 3 12 2.6µ No 16n $0.90 (AD8092ARMZ-REEL7)
33AD8091 1 50M 170 5.5m 3 12 2.6µ No 16n $0.70 (AD8091ARZ)
34AD8038 1 170M 425 1m 3 12 750n Yes 8n $0.75 (AD8038ARZ)
35AD8039 2 170M 425 1m 3 12 750n No 8n $1.21 (AD8039ARZ)
36AD8021Reference Circuit Available 1 1G 130 7.8m 4.5 24 11.3µ Yes 2.1n $1.31 (AD8021ARMZ)
37AD8075 3 550M 1.35k 24m 9 11 10µ Yes 22n $2.22 (AD8075ARUZ-REEL7)
38AD8074 3 600M 1.6k 24m 9 11 9.5µ Yes 19.5n $2.22 (AD8074ARUZ-REEL)
39AD8063 1 90M 650 9.5m 2.7 8 Yes 8.5n $0.55 (AD8063ARZ-REEL)
40AD8062 2 90M 650 9.5m 2.7 8 No 8.5n $1.50 (AD8062ARZ)
41AD8061 1 90M 650 9.5m 2.7 8 No 8.5n $0.55 (AD8061ARZ)
42AD8058 2 100M 1.15k 7.5m 3 12 2.5µ No 7n $1.62 (AD8058ARMZ-REEL7)
43AD8057 1 100M 1.15k 7.5m 3 12 2.5µ No 7n $0.86 (AD8057ARZ)
44LT1675-1 1 250M 1.1k 11m 8 12 30µ Yes- $1.95 (LT1675CS8-1#PBF)
45LT1675 3 250M 1.1k 33m 8 12 30µ Yes- $3.25 (LT1675CGN#PBF)
46AD8054 4 90M 145 3.4m 3 12 4.5µ No 16n $2.88 (AD8054ARZ-REEL)
47AD8052 2 80M 170 4.8m 3 12 2.6µ No 16n $1.62 (AD8052ARMZ)
48AD8051 1 80M 170 4.8m 3 12 2.6µ No 16n $0.86 (AD8051ARZ)
49AD8056 2 300M 1.4k 6m 8 12 1.2µ No 6n $1.62 (AD8056ARMZ)
50AD8055 1 300M 1.4k 6.5m 8 12 1.2µ No 6n $0.86 (AD8055ARZ-REEL)
51AD8023 3- 1.2k 6.2m 4.2 15 45µ Yes 2n $5.20 (AD8023ARZ-REEL)
52AD8079 2 260M 800 10m 6 12 No 2n $4.56 (AD8079ARZ-REEL)
53AD8072 2 100M 500 3m 5 12 12µ No 3n $1.67 (AD8072ARMZ-REEL7)
54AD8044 4 90M 190 2.875m 3 12 4.5µ No 16n $4.00 (AD8044ARZ-14)
55AD8042Reference Circuit Available 2 90M 225 6m 3 12 3.2µ No 15n $2.28 (AD8042ARZ-REEL)
56AD8041 1 160M 170 5.8m 3 12 3.2µ Yes 16n $1.95 (AD8041ARZ-REEL)
57AD8048 1 120M 1k 5.9m 6 12 3.5µ No 3.8n $2.30 (AD8048ARZ)
58AD8047 1 110M 750 5.8m 6 12 3.5µ No 5.2n $2.53 (AD8047ARZ-REEL7)
59AD8036 1 110M 1.2k 20.5m 6 12 10µ No 6.7n $4.76 (AD8036ARZ)
60AD9631 1 110M 1.3k 17m 6 12 No 7n $4.77 (AD9631ARZ)
61LT1256 1 40M 300 13.5m 5 36- No 2.7n $5.85 (LT1256CN#PBF)
62LT1251 1 40M 300 13.5m 5 36 30µ No 2.7n $5.85 (LT1251CN#PBF)
63LT1205 2 150M 300 10m 9 36 Yes- $2.60 (LT1205CS#PBF)
64LT1203 1 150M 300 10m 9 36 Yes- $1.50 (LT1203CN8#PBF)
65LT1204 1 95M 1k 19m 9 36- No 7n $4.80 (LT1204CN#PBF)
66AD813 3- 450 4.5m 2.4 36 30µ Yes 3.5n $4.87 (AD813ARZ-14)
67LT1195 1 50M 165 12m 4 18 Yes 70n $1.70 (LT1195CN8#PBF)
68LT1189 1 180M 220 13m 4 18 Yes 30n $2.90 (LT1189CN8#PBF)
69LT1187 1 50M 165 13m 4 18 Yes 65n $2.90 (LT1187CN8#PBF)
70LT1228 1 100M 500 9m 4 36 No 20n $3.75 (LT1228CN8#PBF)
71AD811 1- 400 14.5m 9 36 No 1.9n $3.78 (AD811JRZ-REEL7)
72LT1194 1 350M 500 35m 4 18 3.5µ No 15n $2.90 (LT1194CN8#PBF)
73LT1193 1 80M 500 35m 4 18 3.5µ Yes 50n $2.90 (LT1193CN8#PBF)
74AD829 1 750M 230 5.3m 9 36 No 1.7n $2.78 (AD829ARZ)