Analog LCD Display Drivers

Analog Devices analog LCD display drivers provide a diverse range of options for industrial and commercial applications. The larger than standard rail-to-rail output swing offered by select members of this product line help enable applications requiring greater dynamic range than standard video op amps allow. The high slew rates and high capacitive drive capacity found in this portfolio make it ideal for LCD applications, while low supply current options support battery-powered technology.
Product Selection Table

Analog LCD Display Drivers

  Hold Shift Key for secondary sorting
SortOrderPart#Vs span
(max)
(V)
Vs span
(min)
(V)
# of AmpsGBP
(typ)
(Hz)
Slew Rate
(typ)
(V/us)
Vos
(typ)
(V)
US Price 1000 to 4999
($ US)
1ADD8504 6.5 3.3 4- 7 20m-
2ADD8710 18 4.5 11- 8 4m-
3AD8566 17 4 2 5M 6 2m $0.71
4AD8565 17 4 1 5M 6 2m $0.56
5AD8567 17 4 4 5M 6 2m $0.96
6AD8024 24 5 4 200M 390 2m $4.32
7AD8644 18.5 5 4 5.5M 7.5 1m $2.56
8AD8614 18.5 4.5 1 5.5M 7.5 1m $1.44
9AD8529 12 2.7 2 8M 2.9 600µ $1.24
10AD8519 12 2.7 1 8M 2.9 600µ $0.94
11AD8509 6.5 3.3 9- 7 20m-
12AD8531 6 3 1 3M 5 25m $0.27
13AD8534 6 3 4 3M 5 25m $0.60
14AD8532 6 3 2 3M 5 25m $0.43