Audio D/A Converters

Analog Devices offers a broad range of audio DACs for a number of applications. With a wide range of performance available, these audio DACs are perfectly suited for applications such as automotive audio, DVD players and recorders, audio video receivers, professional mixing consoles, and digital effects boxes.
Product Selection Table

Audio D/A Converters

  Hold Shift Key for secondary sorting
SortOrderPart#DAC OutputsResolution
(bits)
Update Rate
(SPS)
DAC DNR
(typ)
(dB)
ADC THD+N
(typ)
(dB)
Vs I/O
(min)
(V)
Vs I/O
(max)
(V)
Power
(typ)
(W)
Analog Output TypeDAC TypeArchitectureSpecial FeaturesPrice (1000+)
($ US)
1ADAU1966A 16 24 192 114 -97 3.14 3.46 299m Differential, Single-Ended Voltage Out Sigma Delta Integrated Temp Sensor, On-Chip Vref and I to V Amp, Serial Input $5.43 (ADAU1966AWBSTZ)
2ADAU1962A 12 24 192 114 -97 3.14 3.46 249m Differential, Single-Ended Voltage Out Sigma Delta Integrated Temp Sensor, On-Chip Vref and I to V Amp, Serial Input $4.34 (ADAU1962AWBSTZ-RL)
3ADAU1962 12 24 192 118 -98 3 5.5 421m Differential Voltage Out Sigma Delta Integrated Temp Sensor, On-Chip Vref and I to V Amp, Serial Input-
4ADAU1966 16 24 192 118 -98 3 5.5 521m Differential Voltage Out Sigma Delta Integrated Temp Sensor, On-Chip Vref and I to V Amp, Serial Input-
5AD1933 8 24 192 112 -96 3 3.6 429m Differential Voltage Out Sigma Delta Integrated LDO, On-Chip Vref and I to V Amp, Serial Input $3.78 (AD1933WBSTZ-RL)
6AD1934 8 24 192 108 -92 3 3.6 429m Single-Ended Voltage Out Sigma Delta Integrated LDO, On-Chip Vref and I to V Amp, Serial Input $3.24 (AD1934WBSTZ)
7AD1833A 6 24 192k 110 -94 3 5 405m Differential----
8AD1955 2 24 192 123 -110 4.5 5.5 210m Single-Ended Current Out Sigma Delta SACD Playback $7.07 (AD1955ARSZRL)
9AD1852 2 24 192k 114 -102 5 5 265m Differential Voltage Out Sigma Delta- $5.74 (AD1852JRSZ)
10AD1854 2 20 96 113 -101 4.5 5.5 250m Differential Voltage Out Sigma Delta On-Chip Vref and I to V Amp, Serial Input-
11AD1853 2 24 192 116 -104 4.5 5.5 200m Differential Voltage Out Sigma Delta On-Chip Vref and I to V Amp, Serial Input-
12AD1866 2 16- 90 -86 3.5 5.25 50m Single-Ended Voltage Out R-2R On-Chip Vref and I to V Amp, Serial Input $12.21 (AD1866RZ)
13AD1851 1 16- 96 -90 5 5 100m Single-Ended Current Out, Voltage Out R-2R- $5.45 (AD1851RZ)
14AD1856 1 16 96 96 -100 4.75 13.2 110m Single-Ended Voltage Out R-2R On-Chip Vref and I to V Amp, Serial Input $11.69 (AD1856RZ)