Pin Drivers

Pin Drivers

  Hold Shift Key for secondary sorting
SortOrderPart#ATE Primary FunctionATE ConfigurationNumber of ChannelsDriver Speed
(Hz)
Data Rate (Max)
(bps)
Vout (max)
(V)
VHH
(V)
Current Output RangesLoad TypeDrive LevelsDriver Min PWPower Dissipation (typ)
(W)
1ADATE320 Pin Driver DAC, DCL, PMU 2 1.25G 2.5G 6- 1 mA, 10 uA, 100 uA, 2 uA, 40 mA Active 3 400 ps @1V 1.2
2ADATE318 Pin Driver DAC, DCL, PMU 2 600M 1.2G 6.5 13.5 1 mA, 10 uA, 100 uA, 2 uA, 40 mA Active 3 725 ps @ 1V 1.15
3ADATE304 Pin Driver DAC, DCL, PMU 2 200M 0.4G 6 13.5 2 mA, 2 uA, 20 uA, 200 uA, 32 mA Active 3 2.2 ns @ 2 V 800m
4ADATE305 Pin Driver DAC, DCL, PMU 2 250M 0.5G 6 13.5 2 mA, 2 uA, 20 uA, 200 uA, 32 mA Active 3 1.6 ns @ 2 V 1.1
5ADATE302-02 Pin Driver DAC, DCL, PMU 2 500M 2G 6 13.5 2 mA, 2 uA, 20 uA, 200 uA, 25 mA Active 3 1.2 ns @ 2 V 1.75
6ADATE209 Pin Driver Driver 2 2G 4G 3.5--- 3 0.2 ns @ 2 V 1.3
7AD53509G Pin Driver D/C/L 1----- Active 3 1.4ns @ 3V 4.8