MAX32001
RECOMMENDED FOR NEW DESIGNSDual Channel 2.0Gbps Pin-electronics with PMU Multiplexer Switches
Best Combination of Speed and Power Dual-Channel Pin Electronics Driver
- Part Models
- 2
- 1ku List Price
- Starting From $52.94
Overview
- High Speed: 2Gbps at 1VP-P, up to 80% VP-P
- Extremely Low Power of 0.9W per Channel
- Wide Voltage Range of -1.25V to +6.25V and up to 13.5V VHH
- Low-Leak Mode: 5nA max
- Integrated Termination-on-the-Fly (Third Level Drive)
- Integrated VHH High Voltage (Fourth Level Drive)
- Integrated Voltage Clamps
- Integrated Passive Load
- Integrated Shared/Per-Pin PMU Multiplexer Switches
- Integrated Level Setters with Gain and Offset Calibration
- Programmable Cable-Droop Compensation for Both Driver Output and Comparator Input
- Four Slew-Rate Settings for Driver Output
- Very Low Timing Dispersion of ±30ps
- Minimal External Component Count
- SPI-Compatible Serial Control Interface with 50MHz Clock Frequency
The MAX32001 is a fully integrated, dual channel, high performance, pin-electronics Driver/Comparator/Load (DCL) with built-in level setters and PMU force and sense switches targeting the tester market. Each channel includes a four level pin driver, window comparator, passive load, dynamic clamps, force/sense MUX switches, a high voltage (VHH) programmable level, cable-droop compensation (CDC), and 14 independent level settling DACs. The MAX32001 features programmable CDC for the driver output and for the comparator input, adjustable driver output resistance that allows optimal performance over typical data-path transmission-line variations, slew-rate adjustment, and a programmable super-voltage driver output.
The MAX32001 driver features a wide 7.5V (-1.25V to +6.25V) high-speed operating voltage range and a VHH programmable range of 0V up to +13.5V. Operation modes include high-impedance, active-termination (3rd-level drive), and VHH (4th-level drive) modes. The device is highly linear even at low voltage swings. The driver provides highspeed differential control inputs compatible with most high-speed logic families. The window comparators provide extremely low timing variation over changes in slew rate, pulse width, and overdrive voltage. In high-impedance mode, the MAX32001 features dynamic clamps that dampen high-speed device-under-test (DUT) waveforms. The ±14mA passive load facilitates fast contact testing when used in conjunction with the comparators, and functions as a pullup/pulldown for open drain/collector DUT outputs. The PMU force/sense MUX switches offers force and measure current or voltage. A SPI™-compatible serial interface configures the device.
The MAX32001 is available in a small footprint, 10mm x 10mm, 68-pin TQFN package with exposed pad on the top for easy heat removal. Power dissipation is 1.05W per channel typical over the full operating voltage range with the passive load disabled. The MAX32001 operates over an internal die temperature range of +50°C to +80°C.
Applications
- Memory ATE Testers
- SOC ATE Testers
- Wafer Probe Testers
- Discrete ATE Testers
- Test and Measurement Equipment
Documentation
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX32001CTK+ | Thin Quad Flatpack, No Leads, Inverted | ||
| MAX32001CTK+T | Thin Quad Flatpack, No Leads, Inverted |
Evaluation Kits
Latest Discussions
No discussions on MAX32001 yet. Have something to say?
Start a Discussion on EngineerZone®