AD5560
PRODUCTION1.2A Programmable Device Power Supply with Integrated 16-bit Level Setting DACs
- Part Models
- 4
- 1ku List Price
- Starting From $27.76
Overview
- Programmable device power supply (DPS)
- FV, MI, MV, FNMV functions
- 5 internal current ranges (on-chip RSENSE)
- ±5 μA, ±25 μA, ±250 μA, ±2.5 mA, ±25 mA
- 2 external high current ranges (external RSENSE)
- EXTFORCE1: ±1.2 A maximum
- EXTFORCE2: ±500 mA maximum
- Integrated programmable levels
- All 16-bit DACs: force DAC, comparator DACs, clamp DACs, offset DAC, OSD DAC, DGS DAC
- Programmable Kelvin clamp and alarm
- Offset and gain correction registers on-chip
- Ramp mode on force DAC for power supply slewing
- Programmable slew rate feature, 1 V/μs to 0.3 V/μs
- DUTGND Kelvin sense and alarm
- 25 V FV span with asymmetrical operation within −22 V/+25 V
- On-chip comparators
- Gangable for higher current
- Guard amplifier
- System PMU connections
- Current clamps
- Die temperature sensor and shutdown feature
- On-chip diode thermal array
- Diagnostic register allows access to internal nodes
- Open-drain alarm flags (temperature, current clamp, Kelvin alarm)
- SPI-/MICROWIRE-/DSP-compatible interface
- 64-lead (10 mm × 10 mm) TQFP with exposed pad (on top)
- 72-ball (8 mm × 8 mm) flip-chip BGA
The AD5560 is a high performance, highly integrated device power supply consisting of programmable force voltages and measure ranges. This part includes the required DAC levels to set the programmable inputs for the drive amplifier, as well as clamping and comparator circuitry. Offset and gain correction is included on-chip for DAC functions. A number of programmable measure current ranges are available: five internal fixed ranges and two external customer-selectable ranges (EXTFORCE1 and EXTFORCE2) that can supply currents up to ±1.2 A and ±500 mA, respectively. The voltage range possible at this high current level is limited by headroom and the maximum power dissipation. Current ranges in excess of ±1.2 A or at high current and high voltage combinations can be achieved by paralleling or ganging multiple DPS devices. Open-drain alarm outputs are provided in the event of overcurrent, overtemperature, or Kelvin alarm on either the SENSE or DUTGND line.
The DPS functions are controlled via a simple 3-wire serial interface compatible with SPI, QSPI™, MICROWIRE™, and DSP interface standards running at clock speeds of up to 50 MHz.
APPLICATIONS
- Automatic test equipment (ATE)
- Device power supply
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Circuit Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5560JBCZ | 72-Ball CSPBGA (8mm x 8mm x 1.4mm) | ||
| AD5560JBCZ-REEL | 72-Ball CSPBGA (8mm x 8mm x 1.4mm) | ||
| AD5560JSVUZ | 64-Lead TQFP (10mm x 10mm w/ EP) | ||
| AD5560JSVUZ-REEL | 64-Lead TQFP (10mm x 10mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 9, 2015 - 14_0249 Assembly Transfer of Select CSP_BGA Products to STATS ChipPAC Korea Plant 3 |
||
| AD5560JBCZ | PRODUCTION | |
| AD5560JBCZ-REEL | PRODUCTION | |
|
Mar 15, 2016 - 14_0258 Assembly Transfer of Selected 14x14 LQFP, 14x14 LQFP_EP and 7x7,10x10,12x12,14x14 TQFP_EP Products to Amkor Philippines |
||
| AD5560JSVUZ | PRODUCTION | |
| AD5560JSVUZ-REEL | PRODUCTION | |
|
Jun 16, 2009 - 09_0027 Conversion to Laser Mark for the LQFP Packages (Single Grades) |
||
| AD5560JSVUZ | PRODUCTION | |
| AD5560JSVUZ-REEL | PRODUCTION | |
|
Apr 29, 2009 - 09_0067 AD5560JSVUZ Datasheet Specification Change |
||
| AD5560JSVUZ | PRODUCTION | |
|
Dec 19, 2008 - 08_0170 AD5560JSVUZ Data Sheet Specification Change |
||
| AD5560JSVUZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.