DPS & PMU

DPS and PMU

  Hold Shift Key for secondary sorting
SortOrderPart#ATE Primary FunctionATE ConfigurationNumber of ChannelsCurrent Output RangesVout RangeV/I ClampsConfig/Programming InterfaceProgramming Logic LevelPower Dissipation (typ)
(W)
ATE FeaturesUS Price 1000 to 4999
($ US)
1AD5522Reference Circuit Available DPS and PMU PMU 4 2 mA, 20 uA, 200 uA, 5 uA, 80 mA 22.5 I, V Serial LVDS 800m 16 Bit DAC levels w/ Offset and Gain Correction, FET Input, FN (HiZ), FV, Guard Amplifier, MI, mV, Window Comparator $39.00
2AD5560Reference Circuit Available DPS and PMU DPS 1 1.2 A, 2.5 mA, 2.5 uA, 25 mA, 25 uA, 250 uA, 5 uA, 500 mA 25 V (Scalable) I Serial CMOS 800m 16 Bit DAC levels w/ Offset and Gain Correction, FN (HiZ), FV, Guard Amplifier, MI, mV, TFT-LCD Power Controller, Window Comparator $18.95
3AD5520 DPS and PMU PMU 1 4 mA, 4 uA, 40 uA, 400 uA -11 to 11 I, V Parallel CMOS 500m FET Input, FN (HiZ), FV, Guard Amplifier, MI, mV, PMU Overview, Window Comparator $18.17