DPS & PMU

Analog Devices parametric measurement units (PMU) and device power supply (DPS) products provide a flexible range of voltage and current source/measurement capability to meet a wide range of cost-sensitive test application needs. The DPS will source currents to 1.2A and multiple devices can be ganged for even higher power applications.
Product Selection Table

DPS and PMU

  Hold Shift Key for secondary sorting
SortOrderPart#ATE Primary FunctionATE Configuration# of ChannelsCurrent Output RangesVout RangeV/I ClampsProgramming InterfaceProgramming Logic LevelPower Dissipation (typ)
(W)
ATE FeaturesUS Price 1000 to 4999
($ US)
1AD5522Reference Circuit Available DPS and PMU PMU 4 2 mA, 20 uA, 200 uA, 5 uA, 80 mA 22.5 I, V Serial LVDS 800m 16 Bit DAC levels w/ Offset and Gain Correction, FET Input, FN (HiZ), FV, Guard Amplifier, MI, mV, Window Comparator $40.17
2AD5560Reference Circuit Available DPS and PMU DPS 1 1.2 A, 2.5 mA, 2.5 uA, 25 mA, 25 uA, 250 uA, 5 uA, 500 mA 25 V (Scalable) I Serial CMOS 800m 16 Bit DAC levels w/ Offset and Gain Correction, FN (HiZ), FV, Guard Amplifier, MI, mV, TFT-LCD Power Controller, Window Comparator $19.52
3AD5520 DPS and PMU PMU 1 4 mA, 4 uA, 40 uA, 400 uA -11 to 11 I, V Parallel CMOS 500m FET Input, FN (HiZ), FV, Guard Amplifier, MI, mV, PMU Overview, Window Comparator $18.72