Buffered Analog Crosspoint Switches

Analog Devices video crosspoint switches are used primarily for routing high speed signals, including composite video (NTSC, PAL, SECAM) and component video (YUV, RGB) in applications such as studios, video on demand, in-flight entertainment, surveillance, and video teleconferencing.
Product Selection Table

Buffered Analog Crosspoint Switches

  Hold Shift Key for secondary sorting
SortOrderPart#InterfaceDevice ConfigurationBuffer Amp GainBW -3 dB
(typ)
(Hz)
Cross Talk
(typ)
(dB)
Crosstalk Test Frequency
(Hz)
Off Isolation
(typ)
(dB)
Enable On Time
(typ)
(s p-p)
Switch Time Chan to Chan
(typ)
(s p-p)
Slew Rate
(typ)
(V/us)
Vout p-p
(typ)
(V p-p)
US Price 1000 to 4999
($ US)
1ADV3205 Parallel, Serial 16 x 16 2 60M -63 10M -95 80n 50n 100 7 $14.95 (ADV3205JSTZ)
2ADV3229 Parallel, Serial 8 x 8 2 900M -62 10M -107 20n 20n 2500 6 $18.72 (ADV3229ACPZ)
3ADV3228 Parallel, Serial 8 x 8 1 1.2G -73 10M -102 20n 20n 2500 6 $18.50 (ADV3228ACPZ)
4ADV3225 Parallel, Serial 16 x 8 2 900M -62 10M -109 20n 20n 2500 6 $32.00 (ADV3225ACPZ)
5ADV3224 Parallel, Serial 16 x 8 1 1.2G -73 10M -103 20n 20n 2500 6 $32.00 (ADV3224ACPZ)
6ADV3227 Parallel, Serial 16 x 16 2 750M -55 10M -76 20n 20n 2900 6 $53.50 (ADV3227ACPZ)
7ADV3226 Parallel, Serial 16 x 16 1 820M -65 10M -76 20n 20n 2150 6 $53.50 (ADV3226ACPZ)
8ADV3203 Serial 32 x 16 2 300M -65 10M- 50n 40n 400 4 $65.00 (ADV3203ASWZ)
9ADV3202 Serial 32 x 16 1 300M -65 10M- 50n 40n 400 4 $65.00 (ADV3202ASWZ)
10ADV3201 Serial 32 x 32 2 300M -34 10M -75 50n 40n 400 4 $99.00 (ADV3201ASWZ)
11ADV3200 Serial 32 x 32 1 300M -44 10M -81 50n 40n 400 4 $99.00 (ADV3200ASWZ)
12AD8178 Parallel, Serial (16:5) x 3 4 450M -74 10M -90 80n 70n 1650 4-
13AD8177 Parallel, Serial (16:5) x 3 2 500M -82 10M- 80n 70n 1800 4 $60.21 (AD8177ABPZ)
14AD8176 Parallel, Serial (16:9) x 3 4 450M -74 10M -90 80n 70n 1650 4-
15AD8105 Parallel, Serial 32 x 16 2 600M -68 10M -90 100n 100n 1800 3.8-
16AD8104 Parallel, Serial 32 x 16 1 600M -72 10M -90 100n 100n 1800 3.8-
17AD8175 Parallel, Serial (16:9) x 3 2 500M -82 10M- 80n 70n 1800 4 $96.14 (AD8175ABPZ)
18AD8112 Parallel, Serial 16 x 8 2 60M -63 10M -81 80n 50n 100 21 $9.95 (AD8112JSTZ)
19AD8117 Parallel, Serial 32 x 32 1 600M -65 10M -90 100n 100n 1800 3.8-
20AD8107 Parallel 16 x 5 2 260M -80 10M -99 60n 25n 500 6 $15.13 (AD8107ASTZ)
21AD8106 Parallel 16 x 5 1 390M -70 10M -93 60n 25n 500 6 $15.13 (AD8106ASTZ)
22AD8113 Parallel, Serial 16 x 16 2 60M -63 10M -81 80n 50n 100 21 $25.25 (AD8113JSTZ)
23AD8115 Parallel, Serial 16 x 16 2 200M -52 10M -90 60n 50n 450 6.6 $59.01 (AD8115ASTZ)
24AD8114 Parallel, Serial 16 x 16 1 225M -60 10M -90 60n 50n 375 6.6 $59.01 (AD8114ASTZ)
25AD8111 Parallel, Serial 16 x 8 2 260M -80 10M -99 60n 25n 500 6 $35.52 (AD8111ASTZ)
26AD8110 Parallel, Serial 16 x 8 1 390M -70 10M -93 60n 25n 500 6 $35.52 (AD8110ASTZ)
27AD8109 Parallel, Serial 8 x 8 2 250M -83 10M -98 60n 25n 480 6 $20.22 (AD8109ASTZ)
28AD8108 Parallel, Serial 8 x 8 1 325M -76 10M -93 60n 25n 400 6 $20.22 (AD8108ASTZ)
29AD8116 Serial 16 x 16 1 200M -60 10M -105 60n 50n 300 6 $86.35 (AD8116JSTZ)