xDSL Line Drivers

Analog Devices xDSL line driver amplifiers provide industry-leading performance for cable set top boxes, cable modems, xDSL modems, and xDSL central office line cards. Due to our portfolio’s very low noise, high speed, and overall high performance, we provide designers with a top tier solution that is widely deployed as xDSL receivers. Applications for these products include wireless infrastructure, automated test equipment, multistandard radio receivers, point-to-point receivers and transmitters, instrumentation, and the military and aerospace industry.
Product Selection Table

xDSL Line Drivers

  Hold Shift Key for secondary sorting
SortOrderPart## of ChannelsBW -3 dB
(typ)
(Hz)
Slew Rate
(typ)
(V/us)
Vs span
(min)
(V)
Vs span
(max)
(V)
US Price 1000 to 4999
($ US)
1ADA4312-1 1 195M 2.1k 12 12 $1.89 (ADA4312-1ACPZ-RL)
2AD8398A 1 85M 600 12 12 $1.49 (AD8398AACPZ-R7)
3AD8390A 1 45M 260 10 24 $1.11 (AD8390AACPZ-R7)
4ADA4311-1 2 310M 1.05k 12 12 $0.98 (ADA4311-1ARHZ-R7)
5AD8398 1 165M 820 12 12 $2.37 (AD8398ACPZ-R7)
6ADA4310-1 2 190M 820 5 12 $0.93 (ADA4310-1ARHZ-RL)
7AD8392A 2 37M 515 10 24 $1.88 (AD8392AACPZ-R7)