Video RF Splitters

Analog Devices acts as a major supplier of video RF splitters and related technology such as CATV line drivers. Our high performance drivers and splitters enable the implementation of the most advanced cable modems and set top boxes on the market. Typical applications for our technology include multituner digital set top boxes, cable splitter modules, multituners/digital cable ready (DCR) televisions, and home gateways where traditional solutions require discrete passive splitter modules with separate fixed gain amplifiers.
Product Selection Table

Video RF Splitters

  Hold Shift Key for secondary sorting
SortOrderPart## of ChannelsBW -3 dB
(typ)
(Hz)
Temp RangeInput TypeIs
(typ)
(A)
Vs span
(min)
(V)
Vs span
(max)
(V)
AutomotiveAmplifier Primary FunctionPrice (1000+)
($ US)
1ADA4304-4 1 2.4G -40 to 85°C Single-Ended 92m 4.75 5.25 No Video/RF Active Splitter $1.66 (ADA4304-4ACPZ-R7)
2ADA4304-3 1 2.4G -40 to 85°C Single-Ended 92m 4.75 5.25 No Video/RF Active Splitter $1.03 (ADA4304-3ACPZ-R7)
3ADA4304-2 1 1.6G -40 to 85°C Single-Ended 88m 4.75 5.25 No Video/RF Active Splitter $0.94 (ADA4304-2ACPZ-R7)
4ADA4303-2 1 1.7G -40 to 85°C Single-Ended 78m 4.5 5.5 No Video/RF Active Splitter $0.90 (ADA4303-2ACPZ-R7)