LVDT Sensor Amplifiers

Analog Devices signal conditioning ICs, together with linear variable differential transformers (LVDTs), can be used to convert mechanical position to a dc voltage. The IC provides both the excitation for the LVDT and the output conversion to dc level with a user selectable gain. ADI LVDT signal conditioners are available to interface with a wide range of LVDTs, including half bridge and standard 4- and 5-wire.
Product Selection Table

LVDT Sensor Amplifiers

  Hold Shift Key for secondary sorting
SortOrderPart#Sensor Primary FunctionVin rms
(max)
(V rms)
Iout Drive Capability
(typ)
(A)
Excitation Vout RangeExcitation Current
(typ)
(A)
Excite Freq
(min)
(Hz)
Excite Freq
(max)
(Hz)
Gain Error
(%)
Gain Drift
(typ)
(ppm/°C)
Offset ErrorOffset Drift
(typ)
(ppm/°C)
US Price 1000 to 4999
($ US)
1AD698Reference Circuit Available LVDT 3.5 11m 1.2-21.2 Vrms 40m 20 20k 0.1 20 0.1- $19.99 (AD698APZ)
2AD598Reference Circuit Available LVDT 3.5 11m 1.2-20 Vrms 40m 20 20k 0.4 20 0.3 7 $26.85 (AD598JRZ)