Charge Integrator Amplifiers

Analog Devices’ charge integrator amplifiers convert the charge acquired by X-ray or photodiode detectors to a voltage. The channels are composed of CMOS transistors, using typical high input impedance CMOS gates. The integrators generate charge dependent voltages using a range of selectable capacitance values that accommodate a broad range of input charge values. The integrators are followed by single-ended input to differential output voltage amplifiers where offset and low frequency noise voltages are subtracted from the input voltages.
Product Selection Table

Charge Integrator Amplifiers

  Hold Shift Key for secondary sorting
SortOrderPart#Amp Architecture# of ChannelsVs+
(max)
(V)
Power
(typ)
(W)
Input Leakage per Channel
(typ)
(A)
Is Pos
(max)
(A)
US Price 1000 to 4999
($ US)
1AD8488 Charge Integrator 128 5 4m 10p 100m $64.00 (AD8488KBCZ)