Zero-Drift Amplifiers

The zero-drift amplifiers from Analog Devices combine both auto-zero and a chopper to self-correct continuously for dc errors over time and temperature, enabling the amplifier to achieve microvolt-offsets and nanovolts per degree Celsius drift. By design, the zero-drift amplifier has no 1/f noise nor does it suffer from long-term drift.

These products reduce the need for calibration by reducing system noise, board space, and development time by providing on-chip electromagnetic interference filters to eliminate the need for collaboration circuitry. They accomplish all these parameters while controlling cost. As some examples, the new ADA4522-1, ADA4522-2, and ADA4522-4 are appropriate for applications requiring current sensing of electronic loads, power supplies, and motor control and offset correction in composite amplifiers used in instrumentation. ADI’s zero-drift amplifier portfolio is an ideal choice for a high performance project and in products that are required to have a long lifecycle.




Product Selection Table

Zero-Drift Amplifiers

  Hold Shift Key for secondary sorting
SortOrderPart#Vs span
(min)
(V)
Vs span
(max)
(V)
Iq/Amp
(typ)
(A)
# of AmpsVos
(max)
(V)
Vos TC
(typ)
(V/°C)
0.1 to 10 Hz VNoise
(typ)
(V p-p)
VNoise Density
(typ)
(V/rtHz)
GBP
(typ)
(Hz)
Slew Rate
(typ)
(V/us)
ArchitectureUS Price 1000 to 4999
($ US)
1ADA4522-1 4.5 55 840µ 1 2.5n 117n 5.8n 2.7M 1.7 Voltage Feedback, Zero Drift $0.84
2ADA4522-4 4.5 55 830µ 4 2.5n 117n 5.8n 2.7M 1.7 Voltage Feedback, Zero Drift $3.10
3ADA4522-2 4.5 55 830µ 2 4n 117n 5.8n 2.7M 1.7 Voltage Feedback, Zero Drift $1.46
4ADA4528-2Reference Circuit Available 2.2 5.5 1.4m 2 2.5µ 2n 99n 5.9n 3.4M 500m Voltage Feedback, Zero Drift $1.52
5ADA4638-1Reference Circuit Available 4.5 30 850µ 1 4.5µ 80n 1.2µ 66n 1.5M 1.5 Voltage Feedback, Zero Drift $1.28
6ADA4528-1Reference Circuit Available 2.2 5.5 1.4m 1 2.5µ 2n 99n 5.9n 3.4M 500m Voltage Feedback, Zero Drift $0.98
7ADA4051-1 0 5 15µ 1 17µ 20n 1.96µ 95n 125k 60m Voltage Feedback, Zero Drift $0.93
8ADA4051-2Reference Circuit Available 0 5 13µ 2 15µ 20n 1.96µ 95n 125k 60m Voltage Feedback, Zero Drift $1.47
9AD8639Reference Circuit Available 4.5 16 1.5m 2 30n 1.2µ 60n 1.5M 2 Voltage Feedback, Zero Drift $1.86
10AD8638Reference Circuit Available 4.5 16 1.5m 1 30n 1.2µ 60n 1.5M 2 Voltage Feedback, Zero Drift $1.08
11AD8539 2.7 5 210µ 2 15µ 30n 1.2µ 52n 430k 400m Voltage Feedback, Zero Drift $0.72
12AD8538 2.7 5 180µ 1 13µ 30n 50n 430k 400m Voltage Feedback, Zero Drift $0.50
13AD8630 2.7 5.5 850µ 4 2n 500n 22n 2.5M 1 Voltage Feedback, Zero Drift $2.73
14AD8629Reference Circuit Available 2.7 5.5 850µ 2 2n 500n 22n 2.5M 1 Voltage Feedback, Zero Drift $1.47
15AD8628Reference Circuit Available 2.7 5.5 850µ 1 2n 500n 22n 2.5M 1 Voltage Feedback, Zero Drift $0.96
16AD8574 2.7 5.5 975µ 4 5n 1.3µ 51n 1.5M 400m Voltage Feedback, Zero Drift $3.40
17AD8572 2.7 5.5 975µ 2 5n 1.3µ 51n 1.5M 400m Voltage Feedback, Zero Drift $1.78
18AD8571 2.7 5.5 975µ 1 5n 1.3µ 51n 1.5M 400m Voltage Feedback, Zero Drift $1.11
19AD8554 2.7 5 975µ 4 5n 42n 1.5M 400m Voltage Feedback, Zero Drift $3.43
20AD8552 2.7 5 975µ 2 5n 42n 1.5M 400m Voltage Feedback, Zero Drift $1.94
21AD8551 2.7 5 975µ 1 5n 42n 1.5M 400m Voltage Feedback, Zero Drift $1.22
ADA4522-2 Zero-Drift, Precision Op Amp Simplifies Board Design

ADA4522 Product Family

The ADA4522-1, ADA4522-2, ADA4522-4, zero-drift op amp family operates within a supply voltage range of 4.5 V to 55 V and exhibits noise performance that is at least 35 percent better than its closest competitor and provides the ease-of-use of a precision op amp with the ultra-low offset and drift of a zero-drift op amp.

Analog Design Tool: ADIsimPE

ADIsimPE, which is powered by SIMetrix/SIMPLIS, is a circuit simulation suite optimized for the design and development of analog and mixed signal circuits. SIMetrix mode is ideal for the simulation of general non-switching circuits. It provides full Pspice compatibility for use with industry-standard SPICE models.

ADIsimPE