EZ-KIT Lite Evaluation Kit for ADSP-BF561 Blackfin Processor

Product Status:   Production 

The ADSP-BF561 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF561 Blackfin® Processor for audio and video applications via a USB-based PC-hosted tool set. Evaluation of analog audio applications is achieved through the use of the AD1836 multichannel 96 kHz audio codec. By utilizing the ADV7183A advanced 10-bit video decoder and ADV7179 chip ...More

EZ-KIT Lite Evaluation Kit for ADSP-BF561 Blackfin Processor

Product Description

The ADSP-BF561 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF561 Blackfin® Processor for audio and video applications via a USB-based PC-hosted tool set. Evaluation of analog audio applications is achieved through the use of the AD1836 multichannel 96 kHz audio codec. By utilizing the ADV7183A advanced 10-bit video decoder and ADV7179 chip scale NTSC/PAL video encode, the user is able to evaluate video applications such as simultaneous input and output video processing enabled by the dual core architecture of the ADSP-BF561 Processor. With this EZ-KIT Lite, users can learn more about Analog Devices’ ADSP-BF561 hardware and software development and quickly prototype applications.

The EZ-KIT Lite includes an ADSP-BF561 Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment with the C/C++ compiler, assembler, and linker. It also includes sample processor application programs, CE-approved power supply, and a USB cable.

Part Number:
ADZS-BF561-EZLITE

Available:
Now

EZ-Extenders Available For This Kit
Blackfin EZ-Extender Daughter Board
Blackfin A-V EZ-Extender Daughter Board
Blackfin FPGA EZ-Extender
Blackfin Audio EZ-Extender
Blackfin USB-LAN EZ-Extender

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

    • ADSP-BF561 Blackfin Processor
    • 64 MB (16 M x 16-bit x 2) SDRAM
    • 8 MB (4 M x 16-bit) FLASH memory
    • AD1836 multichannel 96 kHz audio codec
    • 3 RCA jacks for composite (CVBS), differential component (YUV) or S video (Y/C) input
    • RCA jacks for stereo audio input/output
    • ADV7183A advanced 10-bit video decoder
    • ADV7179 chip scale NTSC/PAL video encoder
    • 3 RCA jacks for composite (CVBS), component (RGB), differential component (YUV) or S video (Y/C) output

Product Image for BF561-HARDWARE

BF561-HARDWARE Product Image
Product Image for BF561-HARDWARE


Product Image


Minimum Requirements


Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

content here.
content here.