ADV7179
NOT RECOMMENDED FOR NEW DESIGNSChip Scale NTSC/PAL Video Encoder
- Part Models
- 3
- 1ku List Price
- Starting From $8.99
Overview
- TU-R1 BT601/BT656 YCrCb to PAL/NTSC video encoder
- High quality 10-bit video DACs
- SSAF™ (super sub-alias filter)
- Advanced power management features
- CGMS (copy generation management system)
- WSS (wide screen signaling)
- NTSC M, PAL N2, PAL B/D/G/H/I, PAL-M3 , PAL 60
- Single 27 MHz clock required (×2 oversampling)
-
See datasheet for additional features
The ADV7174 / ADV7179 is an integrated digital video encoder that converts digital CCIR-601 4:2:2 8-bit component video data into a standard analog baseband television signal compatible with worldwide standards.
The on-board SSAF (super sub-alias filter) with extended luminance frequency response and sharp stop-band attenuation enables studio quality video playback on modern TVs, giving optimal horizontal line resolution.
An advanced power management circuit enables optimal control of power consumption in both normal operating modes and in power-down or sleep modes.
The ADV7174 / ADV7179 supports both PAL and NTSC square pixel operation. The parts incorporate WSS and CGMS-A data control generation. The output video frames are synchronized with the incoming data timing reference codes. Optionally, the encoder accepts (and can generate) HSYNC, VSYNC, and FIELD timing signals. These timing signals can be adjusted to change pulse width and position while the part is in the master mode. The encoder requires a signal two times the pixel rate (27 MHz) clock for standard operation. Alternatively, the encoder requires a 24.5454 MHz clock for NTSC or 29.5 MHz clock for PAL square pixel mode operation. All internal timing is generated on-chip.
A separate Teletext port enables the user to directly input Teletext data during the vertical blanking interval.
The ADV7174 / ADV7179 modes are set up over a 2-wire serial bidirectional port (I2 C compatible) with two slave addresses.
The ADV7174 / ADV7179 is packaged in a 40-lead 6 mm × 6 mm LFCSP package.
APPLICATIONS
- Portable video applications
- Mobile phones
- Digital still cameras
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADV7179BCPZ | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| ADV7179BCPZ-REEL | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| ADV7179KCPZ | 40-Lead LFCSP (6mm x 6mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 26, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
| ADV7179BCPZ | ||
| ADV7179BCPZ-REEL | ||
| ADV7179KCPZ | ||
|
Dec 10, 2014 - 14_0049 Conversion of 6x6mm and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines |
||
| ADV7179BCPZ | ||
| ADV7179BCPZ-REEL | ||
| ADV7179KCPZ | ||
This is the most up-to-date revision of the Data Sheet.