ADSP-BF533
PRODUCTIONHigh Performance General Purpose Blackfin Processor
- Part Models
- 8
- 1ku List Price
- Starting From $35.61
Overview
- Application-tuned peripherals provide glueless connectivity to general-purpose converters in data acquisition applications
- Large on-chip SRAM for maximum system performance
The ADSP-BF533 provides a high performance, power-efficient processor choice for today's most demanding convergent signal processing applications. The high performance 16-bit/32-bit Blackfin® embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the dynamic power management (DPM) functionality allow system designers a flexible platform to address a wide range of applications including consumer, communications, automotive, and industrial/instrumentation.
Architectural Features
- High performance 16-bit/32-bit embedded processor core
- 10-stage RISC MCU/DSP pipeline with mixed 16-bit/32-bit ISA for optimal code density
- Full SIMD architecture, including instructions for accelerated video and image processing
- Memory management unit (MMU) supporting full memory protection for an isolated and secure environment
High Level of Integration
- Up to 148 kB of on-chip SRAM
- Glueless video capture and display port
- Two dual-channel, full-duplex, synchronous serial ports supporting eight stereo I2S channels
- 12 DMA channels supporting one- and two-dimensional data transfers
- Memory controller providing glueless connection to multiple banks of external SDRAM, SRAM, Flash, or ROM
- 160-ball mini-BGA, 169-ball PBGA packages
- Industrial temperature ranges (40°C to 85°C) and commercial temperature ranges (0°C to 70°C) available
Documentation
Data Sheet 1
User Guide 6
Application Note 57
Technical Articles 8
Processor Manual 3
Product Highlight 3
Software Manual 11
Emulator Manual 3
Integrated Circuit Anomaly 1
Legacy Evaluation Kit Manual 11
Product Selection Guide 1
Product Highlight 3
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADSP-BF533SBBCZ-5V | 160-Ball CSPBGA (12mm x 12mm x 1.7mm) | ||
| ADSP-BF533SBBCZ400 | 160-Ball CSPBGA (12mm x 12mm x 1.7mm) | ||
| ADSP-BF533SBBCZ500 | 160-Ball CSPBGA (12mm x 12mm x 1.7mm) | ||
| ADSP-BF533SBBZ400 | 169 Ball BGA | ||
| ADSP-BF533SBBZ500 | 169 Ball BGA | ||
| ADSP-BF533SBSTZ400 | 176 ld LQFP (24x24mm) | ||
| ADSP-BF533SKBCZ-6V | 160-Ball CSPBGA (12mm x 12mm x 1.7mm) | ||
| ADSP-BF533SKSTZ-5V | 176 ld LQFP (24x24mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 5, 2013 - 13_0188 Datasheet changes for Blackfin ADSP-BF531/ BF532/ BF533 Processors |
||
| ADSP-BF533SBBCZ-5V | PRODUCTION | |
| ADSP-BF533SBBCZ400 | PRODUCTION | |
| ADSP-BF533SBBCZ500 | PRODUCTION | |
| ADSP-BF533SBBZ400 | PRODUCTION | |
| ADSP-BF533SBBZ500 | PRODUCTION | |
| ADSP-BF533SBSTZ400 | PRODUCTION | |
| ADSP-BF533SKBCZ-6V | PRODUCTION | |
| ADSP-BF533SKSTZ-5V | PRODUCTION | |
|
Jun 18, 2010 - 07_0093 Conversion to Laser Mark for all ADSPXXXX, ADSSTXXXX, and PC Audio Codecs Ink on Plastic Encapsulated Parts |
||
| ADSP-BF533SBBCZ-5V | PRODUCTION | |
| ADSP-BF533SBBCZ400 | PRODUCTION | |
| ADSP-BF533SBBCZ500 | PRODUCTION | |
| ADSP-BF533SBBZ400 | PRODUCTION | |
| ADSP-BF533SBBZ500 | PRODUCTION | |
| ADSP-BF533SBSTZ400 | PRODUCTION | |
| ADSP-BF533SKBCZ-6V | PRODUCTION | |
|
Jun 9, 2010 - 10_0112 Datasheet Update for ADSP-BF531/BF532/BF533 Products |
||
| ADSP-BF533SBBCZ-5V | PRODUCTION | |
| ADSP-BF533SBBCZ500 | PRODUCTION | |
| ADSP-BF533SBBZ500 | PRODUCTION | |
| ADSP-BF533SKBCZ-6V | PRODUCTION | |
| ADSP-BF533SKSTZ-5V | PRODUCTION | |
|
Feb 17, 2010 - 09_0173 Power-Up Reset timing specification change applicable to select Blackfin Processors. |
||
| ADSP-BF533SBBCZ-5V | PRODUCTION | |
| ADSP-BF533SBBCZ400 | PRODUCTION | |
| ADSP-BF533SBBCZ500 | PRODUCTION | |
| ADSP-BF533SBBZ400 | PRODUCTION | |
| ADSP-BF533SBBZ500 | PRODUCTION | |
| ADSP-BF533SBSTZ400 | PRODUCTION | |
| ADSP-BF533SKBCZ-6V | PRODUCTION | |
| ADSP-BF533SKSTZ-5V | PRODUCTION | |
|
Sep 2, 2009 - 09_0028 Material set change for 12x12mm CSP_BGA package (Affects ADSP-BF531/BF531W, ADSP-BF532/BF532W and ADSP-BF533/BF533W generics) |
||
| ADSP-BF533SBBCZ-5V | PRODUCTION | |
| ADSP-BF533SBBCZ500 | PRODUCTION | |
| ADSP-BF533SKBCZ-6V | PRODUCTION | |
|
Aug 26, 2020 - 20_0133 Assembly Transfer of Select PBGA Products and Conversion to CSP_BGA to STATS ChipPAC Korea |
||
| ADSP-BF533SBBZ400 | PRODUCTION | |
| ADSP-BF533SBBZ500 | PRODUCTION | |
|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
| ADSP-BF533SBSTZ400 | PRODUCTION | |
| ADSP-BF533SKSTZ-5V | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software Module 2
Software & Tools Anomaly 1
Lightweight TCP/IP (lwIP) Stack
OBSOLETE: The Lightweight TCP/IP (lwIP) Stack for CrossCore Embedded Studio is an implementation of this widely accepted TCP/IP stack for embedded platforms supporting most of the networking protocols in the TCP/IP suite.
View DetailsMPEG-4 SP/ASP Decoder, Blackfin
The ADI MPEG-4 SP/ASP Decoder library for the Blackfin processor implements an MPEG-4 video decoder, which is compliant with the INTERNATIONAL STANDARD ISO/IEC14496-2, Information technology — Coding of audio-visual objects — Part 2: Visual, Third edition 2004-06-01.
View DetailsCrossCore® Embedded Studio
CCES is a high-quality integrated development environment (IDE) for the ADI SHARC®-FX, SHARC®, Blackfin® and Arm® processor families.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Blackfin Processors Software and Tools
Open Tool
Blackfin Software Development Kit (SDK) Downloads
The Blackfin® SDK contains free applications software with source code and utilities information and tools that allow you to develop Blackfin processor based applications.
Open ToolBSDL Model File 3
Designing with BGA
Surface Mount Assembly Recommendations for Plastic Ball Grid Array (PBGA) Packages
Open ToolIBIS Model 4
- ADSP-BF531/BF532/BF533 2.5/3.3V I/O Blackfin Processor IBIS Datafile 160-Ball CSP BGA Package (09/2005)
- ADSP-BF531/BF532/BF533 Blackfin Processor IBIS Datafile 176-Pin LQFP Package (03/2006)
- ADSP-BF531/BF532/BF533 Blackfin Processor IBIS Datafile PBGA Package (05/2008)
- ADSP-BF531/BF532/BF533 1.8 V I/O Blackfin Processor IBIS Datafile 160-Ball CSP BGA Package (08/2008)
Evaluation Kits
Latest Discussions
No discussions on ADSP-BF533 yet. Have something to say?
Start a Discussion on EngineerZone®