ADSP-BF534:  Blackfin Processor with CAN Connectivity for Automotive & Industrial Applications

Product Status:   Production 

The Blackfin® Processor family has been expanded to address the need for embedded Controller Area Network (CAN) connectivity. This connectivity is powerful when utilized in conjunction with the high performance 16-/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the Dynamic Power Management (DPM) functionality. System designers can take ...More

ADSP-BF534:  Blackfin Processor with CAN Connectivity for Automotive & Industrial Applications

Product Description

The Blackfin® Processor family has been expanded to address the need for embedded Controller Area Network (CAN) connectivity. This connectivity is powerful when utilized in conjunction with the high performance 16-/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the Dynamic Power Management (DPM) functionality. System designers can take advantage of the combined control and signal processing capabilities of the processor core across a wide range of end applications.

The ADSP-BF534 is a functional extension of the popular ADSP-BF531/ADSP-BF532/ADSP-BF533 processors and is ideally suited for a variety of CAN networked applications. The ADSP-BF534 offers a high performance series for embedded applications such as automotive safety, automotive body control, automotive driver assistance, automotive entertainment, and industrial factory automation. This processor is ideally suited for a broad range of industrial, instrumentation, and medical applications that allow for scalability and CAN network connectivity that utilize a mix of control, plus signal processing in the end product for robust systems

    • Up to 500MHz High Performance Blackfin processor
    • 10-stage RISC MCU/DSP pipeline with mixed 16-/32-bit ISA for optimal code density
    • Powerful and flexible cache architecture suitable for soft real-time control tasks and industry-standard operating systems, plus hard real-time signal processing
    • Full SIMD architecture, including instructions for accelerated video and image processing
    • Controller Area Network (CAN) 2.0B interface
    • Two-Wire Interface Controller
    • Glueless Video Capture/Display Port
    • Industrial and extended industrial temperature ranges

Functional Block Diagram for ADSP-BF534



Diagrams


Markets & Applications


Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

ADSP-BF534 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADSP-BF534BBC-4A Status: Production 182 ball CSPBGA (12x12x1.7mm) 182 Ind Tray, 189 $15.07 $14.32 N  Material Info PCN Purchase
ADSP-BF534BBC-5A Status: Production 182 ball CSPBGA (12x12x1.7mm) 182 Ind Tray, 189 $18.71 $17.78 N  Material Info PCN Purchase
ADSP-BF534BBCZ-4A Status: Production CHIP SCALE BGA 182 Ind Tray, 189 $13.04 $12.40 Y  Material Info PCN Purchase
ADSP-BF534BBCZ-4B Status: Production CHIP SCALE BGA 208 Ind Tray, 90 $13.04 $12.40 Y  Material Info PCN Purchase
ADSP-BF534BBCZ-5A Status: Production CHIP SCALE BGA 182 Ind Tray, 189 $16.20 $15.39 Y  Material Info PCN Purchase
ADSP-BF534BBCZ-5B Status: Production CHIP SCALE BGA 208 Ind Tray, 90 $16.20 $15.39 Y  Material Info PCN Purchase
ADSP-BF534YBCZ-4B Status: Production CHIP SCALE BGA 208 Ind Tray, 90 $19.34 $18.53 Y  Material Info PCN Purchase

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Packing, Qty
Indicates the packing option of the model (Tube, Reel, Tray, etc.) and the standard quantity in that packing option.

Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN/PDN
This is the list of Product Change Notifications (PCN) and Product Discontinuance Notifications (PDN) published on the web for this model. Click on the link to access PCN/PDN information. Online PCNs are available starting in 2009 and online PDNs are available starting in 2010. To obtain older PCNs or PDNs, contact your ADI Sales Rep. For more information on ADI's PCN/PDN process, please visit our PCN/PDN Information page.

Check Inventory/Purchase/Sample
The Purchase button will be displayed if model is available for purchase online at Analog Devices or one of our authorized distributors. Select the purchase button to display inventory availability and online purchase options.
The Sample button will be displayed if a model is available for web samples. If a model is not available for web samples, look for notes on the product page that indicate how to request samples - or Contact ADI

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADSP-BF537 STAMP Board Support Package (BSP)
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BF537-STAMP Status: Evaluation Board - - Contact ADI
ADZS-BFAUDIO-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-BFAV-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-BFBLUET-EZEXT Status: Production Evaluation Board $195.00 Yes -
ADZS-BFLLCD-EZEXT Status: Production Evaluation Board $135.00 Yes -
ADZS-BFFPGA-EZEXT Status: Production Evaluation Board $325.00 Yes -
ADZS-USBLAN-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-HPUSB-ICE Status: Production Evaluation Board $4,000.00 Yes -
ADZS-USB-ICE Status: Production Evaluation Board $1,200.00 Yes -
ADZS-ICE-100B Status: Production Evaluation Board $150.00 Yes -

EZ-KIT Lite for Analog Devices ADSP-BF537 Blackfin Processor
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BF537-EZLITE Status: Production Evaluation Board $350.00 Yes -
ADZU-BF537-EZLITE Status: Evaluation Board - - Contact ADI
ADZS-BFAUDIO-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-BFAV-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-BFBLUET-EZEXT Status: Production Evaluation Board $195.00 Yes -
ADZS-BFLLCD-EZEXT Status: Production Evaluation Board $135.00 Yes -
ADZS-BFFPGA-EZEXT Status: Production Evaluation Board $325.00 Yes -
ADZS-USBLAN-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-HPUSB-ICE Status: Production Evaluation Board $4,000.00 Yes -
ADZS-USB-ICE Status: Production Evaluation Board $1,200.00 Yes -
ADZS-ICE-100B Status: Production Evaluation Board $150.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

content here.
content here.