Add to Signal Chain Designer

AD8610:  Precision, Low Input Bias Current, Wide BW JFET Single Op Amp

Product Details

Newer Alternatives:
  • ADA4627-1 that require up to ±18V supplies with improved low frequency noise and CMRR in 8-lead narrow SOIC package.

The AD8610 (single) and AD8620 (dual) are very high precision JFET input amplifiers featuring ultralow offset voltage and drift, very low input voltage and current noise, very low input bias current, and wide bandwidth. Unlike many JFET amplifiers, the AD8610 input bias current is low over the entire operating temperature range. The AD8610 is stable with capacitive loads of over 1000 pF in noninverting unity gain; much larger capacitive loads can be driven easily at higher noise gains. The AD8610 swings to within 1.2 V of the supplies even with a 1 k Ω load, maximizing dynamic range even with limited supply voltages. Outputs slew at 50 V/µs in either inverting or noninverting gain configurations, and settle to 0.01% accuracy in less than 600 ns. Combined with the high input impedance, great precision, and very high output drive, the AD8610 is an ideal amplifier for driving high performance A/D inputs and buffering D/A converter outputs.

Applications for the AD8610 and AD8620 include electronic instruments; ATE amplification, buffering, and integrator circuits; CAT/MRI/Ultrasound medical instrumentation; instrumentation quality photodiode amplification; fast precision filters (including PLL filters); and high quality audio.

The AD8610 is fully specified over the extended industrial (-40ºC.to +125ºC.temperature range. The AD8610 is available in the narrow 8-lead SOIC and the tiny MSOP8 surface-mount packages. The AD8620 is available in the narrow 8-lead SOIC package. MSOP8 packaged devices are available only in tape and reel.

FEATURES and BENEFITS

  • Low Noise 6 nV/√Hz
  • Low Offset Voltage: 100 µV Max
  • Low Input Bias Current 10 pA Max
  • Fast Settling: 600 ns to 0.01%
  • Low Distortion
  • Unity Gain Stable
  • No Phase Reversal
  • Dual-Supply Operation:
    ±5 V to ±13 V

Pin Configuration Diagram for AD8610

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8610 SPICE Models SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

AD8610 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8610AR Status: Production 8 ld SOIC 8 Ind Tube, 98 $5.13 $4.34 N  Material Info PCN Purchase
AD8610AR-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $4.34 N  Material Info PCN Purchase
AD8610AR-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $4.34 N  Material Info PCN Purchase
AD8610ARMZ-R7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $3.75 Y  Material Info PCN Purchase Sample
AD8610ARMZ-REEL Status: Production 8 ld MSOP 8 Ind Reel, 3000 - $3.75 Y  Material Info PCN Purchase
AD8610ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $4.45 $3.75 Y  Material Info PCN Purchase
AD8610ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $3.75 Y  Material Info PCN Purchase
AD8610ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $3.75 Y  Material Info PCN Purchase
AD8610BRZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $11.69 $9.86 Y  Material Info PCN Purchase
AD8610BRZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $9.86 Y  Material Info PCN Purchase
AD8610BRZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $9.86 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

PRAOPAMP Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close