Add to Signal Chain Designer

AD8694:  Low Cost, Low Noise, CMOS Rail-to-Rail Output Quad Op Amp

Product Details

Newer Alternatives:
  • ADA4691-4 with lower power and noise available in a smaller package.

The AD8691, AD8692, and AD8694 are low cost, single, dual, and quad rail-to-rail output, single-supply amplifiers featuring low offset and input voltages, low current noise, and wide signal bandwidth. The combination of low offset, low noise, very low input bias currents, and high speed make these amplifiers useful in a wide variety of applications. Filters, integrators, photodiode amplifiers, and high impedance sensors all benefit from this combination of performance features. Audio and other ac applications benefit from the wide bandwidth and low distortion of these devices.

Applications for these amplifiers include power amplifier (PA) controls, laser diode control loops, portable and loop-powered instrumentation, audio amplification for portable devices, and ASIC input and output amplifiers.

The small SC70 and TSOT package options for the AD8691 allow it to be placed next to sensors, thereby reducing external noise pickup.

The AD8691, AD8692, and AD8694 are specified over the extended industrial temperature range of −40°C to +125°C. The AD8691 single is available in 5-lead SC70 and 5-lead TSOT packages. The AD8692 dual is available in 8-lead MSOP and narrow SOIC surface-mount packages. The AD8694 quad is available in 14-lead TSSOP and narrow 14-lead SOIC packages.

See ordering guide section for automotive grades.

Applications

  • Photodiode amplification
  • Battery-powered instrumentation
  • Medical instruments
  • Multipole filters
  • Sensors
  • Portable audio devices

FEATURES and BENEFITS

  • Offset voltage: 400 μV typical
  • Low offset voltage drift: 6 μV/°C maximum (AD8692/AD8694)
  • Very low input bias currents: 1 pA maximum
  • Low noise: 8 nV/√Hz
  • Qualified for automotive applications.
  • Low distortion: 0.0006%
  • Wide bandwidth: 10 MHz
  • Unity-gain stable
  • Single-supply operation: 2.7 V to 6 V

Pin Configuration Diagram for AD8694

AEC-Q100 Qualified

A version of this product is AEC-Q100 qualified. View the complete list of Operational Amplifiers and References qualified for Automotive applications.

Documentation

Title Content Type File Type
AD8691/AD8692/AD8694: Low Cost, Low Noise, CMOS, RRO Operational Amplifiers Data Sheet  (Rev E, 08/2011) (pdf, 432 kB) Data Sheets PDF
Amplifier pricing where you want it,  (pdf, 1037 kB)
... performance where you need it.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8694 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8694ARUZ Status: Production 14 ld TSSOP 14 Ind Tube, 96 $1.09 $0.80 Y  Material Info PCN Purchase Sample
AD8694ARUZ-REEL Status: Production 14 ld TSSOP 14 Ind Reel, 2500 - $0.80 Y  Material Info PCN Purchase
AD8694ARZ Status: Production 14 ld SOIC 14 Ind Tube, 56 $1.09 $0.80 Y  Material Info PCN Purchase Sample
AD8694ARZ-REEL Status: Production 14 ld SOIC 14 Ind Reel, 2500 - $0.80 Y  Material Info PCN Purchase
AD8694ARZ-REEL7 Status: Production 14 ld SOIC 14 Ind Reel, 1000 - $0.80 Y  Material Info PCN Purchase
AD8694WARUZ Status: Production 14 ld TSSOP 14 Auto Tube, 96 $1.36 $1.13 Y  Material Info PCN Purchase
AD8694WARUZ-REEL Status: Production 14 ld TSSOP 14 Auto Reel, 2500 - $1.13 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

PRAOPAMP Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close