Battery Management

New high-frequency switch-mode Li-Ion battery charger simplifies constant current control in quick-charge portables. The ADP2291 is a constant-current/constant-voltage linear charger for a single cell lithium ion battery, requiring just a few components to provide a simple and safe charging system that operates from a wide 4.5V to 12V input voltage range. The industry’s highest end-of-voltage accuracy levels are achieved to within ±0.4% at 25ºC, ±0.6% at 5ºC to 55ºC and ±0.7% at 0ºC to 85ºC.

Have questions about ADI's Power products? Visit the Power Support Community on EngineerZone.

Circuit from the lab Engineered. Tested. Ready to Integrate.

PRODUCT SELECTION TABLES

Launch of ADIsimPower Voltage Regulator Selection Vin (min) V Vout V   Find Solutions
Vin (max) V Iout A
EngineerZone Download tools for ADIsimPower
Let these signal chains for power management give you ideas on additional power supply components that will make your power supply design more robust and efficient. Having problems with your power design?
Ask the power management experts at ADI.
Stand-alone Excel-based design tools from ADIsimPower. These tools provide schematics, bill of materials, and other simulation data.

Battery Chargers

Part#Switching or Linear# Cells ChargedCell TypeFinal Voltage OptionsAccuracy Over Temperature (max)Isupply (max)Operating Temp RangeVsupply Positive (min)Vsupply Positive (max)Operating Temp Range
ADP5090 Switching 1 Li-Ion Adjustable - 580 nA
ADP5063 Linear 1 Li-Ion 3.6 1.55 2 mA
ADP5062 Linear 1 Li-Ion 4.2 V (default) 1.2 2 mA
ADP5061 Linear 1 Li-Ion 3.5V-4.4V 20mV per Step 1.55 -
ADP5065 Switching 1 Li-Ion 3.5V-4.4V 20mV per Step 1 -
AD7280AReference Circuit Available - - - - - -
ADP2291 Linear 1 Li-Ion 4.2 1 -
back to top

Battery Backup

Part#Reset Threshold (V)Min Reset Timeout (ms)Reset Output-StageBackup-Battery SwitchChip Enable Gating# of Monitored VoltagesUS Price 1000 to 4999
ADM8697 1.3 35 (Adjustable) Active-High/Push-Pull Yes Yes - $2.72
ADM8696 1.3 35 (Adjustable) Active-High/Push-Pull Yes --- - $2.72
ADM8695 4.65 140 (Adjustable) Active-High/Push-Pull Yes Yes - $2.19
ADM8694 4.65 140 Active-Low/Push-Pull Yes --- - -
ADM8693 4.4 35 (Adjustable) Active-High/Push-Pull Yes Yes - -
ADM8691 4.65 35 (Adjustable) Active-High/Push-Pull Yes Yes - $3.02
ADM8690 4.65 35 Active-Low/Push-Pull Yes --- - $2.52
ADM805 4.4 140 Active-High/Push-Pull Yes --- - $2.23
ADM802 4.4 140 Active-Low/Push-Pull Yes --- - $2.23
ADM800 4.4 140 (Adjustable) Active-High/Open-Drain Yes Yes - $2.33
ADM693A 4.4 140 (Adjustable) Active-High/Open-Drain Yes Yes - $1.85
ADM692A 4.4 140 Active-Low/Push-Pull Yes --- - $1.68
ADM691A 4.65 140 (Adjustable) Active-High/Open-Drain Yes Yes - $1.73
ADM690A 4.65 140 Active-Low/Push-Pull Yes --- - $1.57
ADM708 2.63 160 Active-High/Push-Pull Yes --- 1 $0.85
ADM707 4.65 160 Active-High/Push-Pull Yes --- 1 $0.97
ADM706 4.4 160 Active-Low/Push-Pull Yes --- 1 $1.70
ADM705 4.65 160 Active-Low/Push-Pull Yes --- 1 $1.02
ADM697 1.3 35 Active-High/Push-Pull Yes Yes - $2.63
ADM696 1.3 35 Active-High/Push-Pull Yes --- - $2.63
ADM695 4.65 140 (Adjustable) Active-High/Push-Pull Yes Yes - $2.73
ADM694 4.65 140 Active-Low/Push-Pull Yes --- - $2.53
ADM693 4.4 35 (Adjustable) Active-High/Push-Pull Yes Yes - $2.73
ADM692 4.4 35 Active-Low/Push-Pull Yes --- - $2.42
ADM691 4.65 35 (Adjustable) Active-High/Push-Pull Yes Yes - $2.73
ADM690 4.65 35 Active-Low/Push-Pull Yes --- - $2.42
back to top

Battery Source Selectors

Part#Reset Threshold (V)Min Reset Timeout (ms)Reset Output-StageBackup-Battery SwitchChip Enable GatingTyp Watchdog Timeout (ms)US Price 1000 to 4999
ADM697 1.3 35 Active-High/Push-Pull Yes Yes 100 $2.63
ADM696 1.3 35 Active-High/Push-Pull Yes --- 100 $2.63
back to top
沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close