Add to Signal Chain Designer

ADG5209:  High Voltage Latch-Up Proof, 4-Channel Multiplexer

Product Details

Product Status:Recommended for New Designs

The ADG5208/ADG5209 are monolithic CMOS analog multiplexers comprising eight single channels and four differential channels, respectively. The ADG5208 switches one of eight inputs to a common output, as determined by the 3-bit binary address lines, A0, A1, and A2. The ADG5209 switches one of four differential inputs to a common differential output, as determined by the 2-bit binary address lines, A0 and A1.

An EN input on both devices enables or disables the device. When EN is disabled, all channels switch off. The ultralow capacitance and charge injection of these switches make them ideal solutions for data acquisition and sample-and-hold applications, where low glitch and fast settling are required. Fast switching speed coupled with high signal bandwidth make these devices suitable for video signal switching.

Each switch conducts equally well in both directions when on, and each switch has an input signal range that extends to the power supplies. In the off condition, signal levels up to the supplies are blocked.

The ADG5208/ADG5209 do not have VL pins; instead, the logic power supply is generated internally by an on-chip voltage generator.

APPLICATIONS

  • Automatic test equipment
  • Data acquisition
  • Instrumentation
  • Avionics
  • Audio and video switching
  • Communication systems

PRODUCT HIGHLIGHTS

  1. Trench Isolation Guards Against Latch-Up.
    A dielectric trench separates the P and N channel transistors
    to prevent latch-up even under severe overvoltage conditions.
  2. 0.4 pC Charge Injection.
  3. Dual-Supply Operation.
    For applications where the analog signal is bipolar, the
    ADG5208/ADG5209 can be operated from dual supplies of up to ±22 V.
  4. Single-Supply Operation.
    For applications where the analog signal is unipolar, the
    ADG5208/ADG5209 can be operated from a single rail power supply of up to 40 V.
  5. 3 V Logic-Compatible Digital Inputs.
    VINH = 2.0 V, VINL = 0.8 V.
  6. No VL Logic Power Supply Required.

FEATURES and BENEFITS

  • Latch-up proof
  • 5.5 pF off source capacitance
  • 52 pF off drain capacitance
  • 0.4 pC charge injection
  • Low on resistance:
    160 Ω typical
  • ±9 V to ±22 V dual-supply operation
  • 9 V to 40 V single-supply operation
  • 48 V supply maximum ratings
  • Fully specified at ±15 V, ±20 V, +12 V, and +36 V
  • VSS to VDD analog signal range
  • Human body model (HBM) ESD rating
    4 kV I/O port to supplies
    1 kV I/O port to I/O port
    4 kV all other pins

Functional Block Diagram for ADG5209

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADG5209 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADG5209BCPZ-RL7 Status: Production LFCSP:LEADFRM CHIP SCALE 16 Ind Reel, 1500 - $2.41 Y  Material Info Notify Me Purchase Sample
ADG5209BRUZ Status: Production 16 ld TSSOP 16 Ind Tube, 96 $2.94 $2.41 Y  Material Info PCN Purchase Sample
ADG5209BRUZ-RL7 Status: Production 16 ld TSSOP 16 Ind Reel, 1000 - $2.41 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close