AD62x, AD822x, AD842x Series InAmp Evaluation Board

Product Details

Analog Devices provides a line of evaluation boards designed to help users evaluate our instrumentation amplifiers in 8 pin packages. Access the user guide UG-261.

This user guide describes three generic evaluation boards that can be used to evaluate many of Analog Devices instrumentation amplifiers. For information on the performance of a specific instrumentation amplifier, see the data sheet for that instrumentation amplifier.

  • 3 generic, easy-to-use evaluation boards
  • Shipped with an assortment of Analog Devices, Inc., in-amps
  • Solder in the in-amp to be tested
  • Test pins already populated
  • Decoupling capacitors already populated
  • EVAL-INAMP-62RZ board: Compatible with AD620, AD621, AD622, AD623, AD627, AD8223, and AD8225 in SOIC or PDIP

  • EVAL-INAMP-82RZ board: Compatible with AD8221, AD8226, AD8227, AD8228, AD8229, AD8421, AD8422, AD8428, and AD8429 in SOIC package

  • EVAL-INAMP-82RMZ board: Compatible with AD8220, AD8221, AD8226, AD8227, AD8228, AD8236, AD8421, and AD8422 in MSOP package

SampleBuy

Price, packaging, availability

AD62x, AD822x, AD842x Series InAmp Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-INAMP-62RZ Status: Production AD620/621/AD622/623/627/AD8223 SOIC Eval Board $40.23 Yes -
EVAL-INAMP-ICF-RMZ Status: Production AD8420/AD8237 MSOP Eval Board $34.58 Yes -
EVAL-INAMP-82RMZ Status: Production AD8220/8221/8226/8227/8228/8236/8421 MSOP Eval Board $34.49 Yes -
EVAL-INAMP-82RZ Status: Production AD8221/8226/8227/8228/8421 SOIC Eval Board $34.49 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close