ADSP-BF561:  Blackfin Symmetric Multi-Processor for Consumer Multimedia

The Blackfin® Processor family expands the performance envelope with the ADSP-BF561. With two high performance Blackfin Processor cores, flexible cache architecture, enhanced DMA subsystem, and ...More

Simplify the design of video surveillance applications with the Avnet Digital Video Security Development Kit, featuring the ADSP-BF561 Blackfin Processor.

ADSP-BF561:  Blackfin Symmetric Multi-Processor for Consumer Multimedia

Product Description

The Blackfin® Processor family expands the performance envelope with the ADSP-BF561. With two high performance Blackfin Processor cores, flexible cache architecture, enhanced DMA subsystem, and Dynamic Power Management (DPM) functionality, the ADSP-BF561 can support complex control and signal processing tasks while maintaining extremely high data throughput.

The ADSP-BF561 is a functional extension of the popular Blackfin Processor family and is ideally suited for a broad range of industrial, instrumentation, medical, and consumer appliance applications—allowing for scalability based upon the required data bandwidth and mix of control, plus signal processing needed in the end product.

High-Level of Integration

  • 328 KBytes of on-chip memory configured as:
  • 32 KBytes of L1 instruction memory SRAM/Cache per core
  • 64 KBytes of L1 data memory SRAM/Cache per core
  • 4 KBytes of L1 scratchpad memory per core
  • 128 KBytes of low-latency shared L2 memory
  • 32-bit Memory Controller providing glueless connection to multiple banks of SDRAM, SRAM, Flash or ROM.
  • Two Parallel Peripheral Interfaces Units supporting ITU-R 656 video data formats.
  • Two dual-channel, full-duplex, synchronous serial ports supporting eight stereo I2S channels.
  • Dual 16 Channel DMA Controllers, supporting one and two-dimension transfers.
  • SPI-compatible Port.
  • UART with support for IrDA ®.
  • 12 timer/counters supporting PWM, pulsewidth and event count modes.
  • 48 Programmable Flags/General Purpose I/O.
  • Event Handler.
  • Dual Watchdog timers.
  • PLL capable of 1x to 63x frequency multiplication.
  • 256-ball Mini-BGA and 297-ball Sparse PBGA packages.
  • Features

    • Dual Blackfin cores with each core capable of 600 MHz/1200 MMACs (2400 MMACs total) for demanding signal processing applications.
    • Large On-Chip Memory of 328 KBytes – arranged as individual L1 memory systems for each core plus a shared L2 memory space.
    • High data throughput tailored for the needs of imaging and consumer multimedia applications.
    • Application Tuned Peripherals provide glueless connectivity to a variety of audio/video converters and general-purpose ADCs/DACs.

    Diagrams

    • Enlarge
    ADSP-BF561 Diagram
    Functional Block Diagram for ADSP-BF561

    Markets & Applications

    • Digital Still Cameras
    • Digital Video Cameras
    • Portable Media Players
    • Digital Video Recorders
    • Industrial and Instrumentation
    • Set Top Boxes
    • Consumer Multimedia
    • Automotive Vision Systems
    • Broadband Wireless Systems

    Specifications

    Clock Speed MHz (Max) 600MHz
    MMACS (Max) 2400
    RAM Memory (kBytes) 328
    External Memory Bus 32bit
    Parallel Periph Interface Yes
    PCI No
    USB Device No
    UARTs, Timers Yes
    Watchdog Timer, RTC Yes,No
    Core Voltage (V) 0.8-1.35
    Core Voltage Regulation Yes
    Package 297-PBGA,CSP_BGA
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    View Sales and Distribution Offices