Video Encoders
Analog Devices, leader in the development of Multi-Format TV and Video Encoders, has a range of ICs suitable for consumer and professional applications. From handsets to high-end DVD-R, the ADV717x and ADV73xx family of digital video encoders output multiple analog formats conforming to international SDTV & HDTV video standards. 8- to 14-bit DAC options offer designers flexibility and performance, meeting the most demanding product requirements.
Loading Selection Table Data. Please wait...
Processing request. Please wait.
Help
- Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.
- Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.
- Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.
- Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.
- Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.
|
Part#
Results: 18
| # DAC | Resolution (Bits) | Input Data Resolution | Max Oversampling (MHz) | Standard Definition | Prog Scan | HDTV | Component RGB/YPbPr | CVBS/S-Video | I/O Supply (V) | A & D Core Supply (V) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Sort
parameter | |||||||||||||
| AD723 | n/a | n/a | - | - | X | - | - | RGB only | X | 2.7 to 5V | 3.3 or 5V | 28-Lead TSSOP |
$ |
| AD724 | n/a | n/a | - | - | X | - | - | RGB only | X | 5V | - | 16-Lead SOIC |
$ |
| AD725 | n/a | n/a | - | - | X | - | - | RGB only | X | 5V | - | 16-Lead SOIC |
$ |
| ADV7170 | 4 | 10 | 8 | 27 | X | - | - | X | X | 3.3 or 5V | 3.3 or 5V | 44-Lead PQFP | ** |
| ADV7171 | 4 | 10 | 8 | 27 | X | - | - | X | X | 3.3 or 5V | 3.3 or 5V | 44-Lead PQFP |
$ |
| ADV7172 | 6 | 10 | 8 | 27 | X | - | - | X | X | 3.3 or 5V | 3.3 or 5V | 48-Lead LQFP | ** |
| ADV7173 | 6 | 10 | 8 | 27 | X | - | - | X | X | 3.3 or 5V | 3.3 or 5V | 48-Lead LQFP |
$ |
| ADV7194 | 6 | 10 | 10 | 54 | X | X | - | X | X | 3.3 or 5V | 3.3 or 5V | 80-Lead LQFP |
$ |
| ADV7324 | 6 | 14 | - | - | X | X | X | - | X | 3.3 or 5V | 3.3 or 5V | 64-Lead LQFP | ** |
| ADV7340 | 6 | 12 | 10 | 297 | X | X | X | X | X | - | - | - | ** |
| ADV7341 | 6 | 12 | 10 | 297 | X | X | X | X | X | - | - | - |
$ |
| ADV7342 | 6 | 11 | 8 | 297 | X | X | X | X | X | - | - | - | ** |
| ADV7343 | 6 | 11 | 8 | 297 | X | X | X | X | X | - | - | - |
$ |
| ADV7344 | 6 | 14 | 10 | 297 | X | X | X | X | X | 2.5 to 3.3V | - | 64-Lead LQFP | ** |
| ADV7390 | 3 | 10 | 8 | 297 | X | X | X | X | X | - | - | - | ** |
| ADV7391 | 3 | 10 | 8 | 297 | X | X | X | X | X | - | - | - |
$ |
| ADV7392 | 3 | 10 | 10 | 297 | X | X | X | X | X | - | - | - | ** |
| ADV7393 | 3 | 10 | 10 | 297 | X | X | X | X | X | - | - | - |
$ |