If you purchase the evaluation board model of this product, you will also need the System Demonstration Platform (SDP). They are used in conjunction as part of a customer evaluation environment.
| Title | Content Type | File Type |
|---|---|---|
| AD5755-1: Quad Channel, 16-Bit, Serial Input, 4 mA to 20 mA and Voltage Output DAC, Dynamic Power Control, HART Connectivity Data Sheet (Rev E, 11/2012) (pdf, 577 kB) | Data Sheets | |
|
Process Control Demonstration
Featuring the AD5700 HART Modem and the AD5421 which is a complete, loop-powered, 4 mA to 20 mA digital-to-analog converter (DAC) that is designed to meet the needs of smart transmitter manufacturers in the industrial control industry. |
Videos | HTML |
|
AD5755: 16-Bit Multi-Channel Control IC
The AD5755 is a complete 16-Bit quad-channel control IC that integrates ADI's precision data conversion, signal conditioning and power management technologies. |
Videos | HTML |
| UG-244: Evaluation Board for a Quad Channel, 16-Bit, Serial Input, 4 mA to 20 mA, Voltage Output DAC with Dynamic Power Control and HART Connectivity (pdf, 709 kB) | User Guides | |
| Digital to Analog Converters ICs Solutions Bulletin (pdf) | Solutions Bulletins | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
| AD5755 FMC-SDP Interposer & Evaluation Board / Xilinx KC705 Reference Design | FPGA HDL | HTML |
| AD5755 IIO Multi-Channel DAC Linux Driver | Device Drivers | HTML |
| AD5755 - Microcontroller No-OS Driver | Device Drivers | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Recommended Low Power Hart Modem for the AD5755-1
Recommended External 5V References for the AD5755-1
Were these recommendations helpful?
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.