NEW PRODUCTS
-
ADAU1966- 16-Channel 118dB SNR Differential Output, 192 kHz, 24-Bit DAC
The ADAU1966 is a high performance, single-chip DAC that provides sixteen digital-to-analog converters (DACs) with differential output using the Analog Devices, Inc. patented multi-bit sigma-delta (Σ-Δ) architecture. An SPI/I2C port is included, allowing a microcontroller to adjust volume and many other parameters. The ADAU1966 operates from 2.5 V digital and 3.3V or 5V analog supplies. A linear More
Data Sheet Rev 0, 09/2011 (pdf 2608kB)
- Subscribe to New Products Feed