Overview

Product Details

The Audio Video Development Kit, Stratix IV GX Edition, delivers a complete video and image processing development environment for design engineers. The kit facilitates the entire design process, from design conception through hardware implementation. This kit includes the Stratix IV EP4SGX230 FPGA development board, the transceiver serial digital interface (SDI) high-speed mezzanine card (HSMC), Quartus II development software, evaluation intellectual property (IP) cores—including the Video and Image Processing Suit—the serial digital interface (SDI) reference design, as well as power supplies, cables, and documentation.

DK-VIDEO-4SGX230N Audio Video Dev Kit

DK-VIDEO-4SGX230N Power Tree

Linear Technology Components

LTM4601 12A DC/DC μModule with PLL, output tracking.

LTM4614 Dual 4A per channel output μModule.

LTM8021 36 VIN, 500mA step-down DC/DC μModule.

LT3080-1 Adjustable 1.1A single resistor LDO.

LTC3025-1 500mA μPower VLDO linear regulator.

LTC3727-1 2-phase synchronous step-down regulator.

LT3010 50mA, 3V to 80V low dropout μPower regulator.

LTC3414 4A, 4MHz, monolithic step-down regulator.

LTC2418 8-/16-channel 24-bit no latency delta sigma A/D converter.

LTC6902 Multiphase oscillator with spread spectrum.

LTC4357 Positive high-voltage ideal diode controller.

LTC4358 5A ideal diode.

LTC4352 Low-voltage ideal diode controller with monitoring.

LTC4151 High-voltage I2C current and voltage monitor.

LT3480 36V, 2A, 2.4MHz step-down switching regulator with 70μA quiescent current.

DK-VIDEO-4SGX230N Block Diagram