Isolated USB
USB isolators protect the communication interface between the host, such as a PC, and its peripheral. Utilizing iCoupler® digital isolation technology, Analog Devices offers a range of high
Go to Product Selection Table
Viewing:
Products in Category
ADUM3166
RECOMMENDED FOR NEW DESIGNS
3.75 kV RMS Digital Isolators for Isolated USB 2.0 High, Full, and Low Speed
ADUM3165
RECOMMENDED FOR NEW DESIGNS
3.75 kV RMS Digital Isolators for Isolated USB 2.0 High, Full, and Low Speed
ADUM4165
RECOMMENDED FOR NEW DESIGNS
5.7kV rms Digital Isolator for Isolated USB 2.0 High Speed (Upstream Clock Input)
MAX25400
PRODUCTION
Automotive Hi-Speed USB 2.0 Protector
ADUM3160
PRODUCTION
Full/Low Speed USB Digital Isolator
ADUM4160
PRODUCTION
Full/Low Speed USB Digital Isolator
MAX13345E
PRODUCTION
3-Wire Interface Full-Speed USB Transceiver With/Without Internal Series Resistors
MAX13342E
PRODUCTION
3-Wire Interface Full-Speed USB Transceiver With/Without Internal Series Resistors
MAX3421E
PRODUCTION
USB Peripheral/Host Controller with SPI Interface
MAX3420E
PRODUCTION
USB Peripheral Controller with SPI Interface
Safety and Regulatory Compliance Information
Safety and Regulatory Compliance Information
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}