Analog Devices family of ultra-low phase noise Microwave VCOs (Voltage Controlled Oscillators) are designed utilizing the company’s leading microwave design expertise. The ADF55XX family of 6 separate GaAs parts covers a frequency range from 3.5 GHz up to 13.9 GHz and offers the industry’s highest performance oscillator phase noise (-116 dBc/Hz @ 100 kHz offset at 7.5 GHz). All parts are packaged in 5 mm × 5 mm 32-lead LFCSP package and can operate from either 5V or 3V supply.
| Part# | Min RF Frequency (MHz) | Max RF Frequency (MHz) | Min Vtune (V) | Max Vtune (V) | Phase Noise @ 100k | Phase Noise @ 1M | Supply Current @ 5 V | RF Divider Options | Package |
|---|---|---|---|---|---|---|---|---|---|
| ADF5510 | 8.45GHz | 9.65GHz | 2V | 18V | -115dBc/Hz | -137dBc/Hz | 360mA | 2 | 32-Lead LFCSP |
| ADF5530 | 9.4GHz | 10.8GHz | 2V | 18V | -114dBc/Hz | -136dBc/Hz | 350mA | 2 | 32-Lead LFCSP |
| ADF5582 | 11.4GHz | 12.8GHz | 2V | 18V | -111dBc/Hz | -134dBc/Hz | 310mA | 2 | 32-Lead LFCSP |
| ADF5584 | 12.2GHz | 13.9GHz | 2V | 18V | -111dBc/Hz | -134dBc/Hz | 330mA | 2 | 32-Lead LFCSP |
| ADF5508 | 7GHz | 8GHz | 2V | 18V | -116dBc/Hz | -138dBc/Hz | 310mA | 2 | 32-Lead LFCSP |
| ADF5509 | 7.8GHz | 8.8GHz | 2V | 18V | -115dBc/Hz | -137dBc/Hz | 300mA | 2 | 32-Lead LFCSP |