ADF4157:  High Resolution 6 GHz Fractional-N Frequency Synthesizer

Product Status:   Production 

The ADF4157 is a 6 GHz fractional-N frequency synthesizer with a 25-bit fixed modulus, allowing subhertz frequency resolution at 6 GHz. It consists of a low noise digital phase frequency detector (PFD), a precision charge pump, and a programmable reference divider. There is a Σ-Δ based fractional interpolator to allow programmable fractional-N division. The INT and FRAC values define an overall N ...More

ADF4157:  High Resolution 6 GHz Fractional-N Frequency Synthesizer

Product Description

The ADF4157 is a 6 GHz fractional-N frequency synthesizer with a 25-bit fixed modulus, allowing subhertz frequency resolution at 6 GHz. It consists of a low noise digital phase frequency detector (PFD), a precision charge pump, and a programmable reference divider. There is a Σ-Δ based fractional interpolator to allow programmable fractional-N division. The INT and FRAC values define an overall N divider, N = INT + (FRAC/225). The ADF4157 features cycle slip reduction circuitry, which leads to faster lock times without the need for modifications to the loop filter.

Control of all on-chip registers is via a simple 3-wire interface. The device operates with a power supply ranging from 2.7 V to 3.3 V and can be powered down when not in use.

Applications

  • Satellite communications terminals, radar equipment
  • Instrumentation equipment
  • Personal mobile radio (PMR)
  • Base stations for mobile radio
  • Wireless handsets
      • RF bandwidth to 6 GHz
      • 25-bit fixed modulus allows subhertz frequency resolution
      • 2.7 V to 3.3 V power supply
      • Separate VP allows extended tuning voltage
      • Programmable charge pump currents
      • 3-wire serial interface
      • Digital lock detect
      • Power-down mode
      • Pin compatible with the following frequency synthesizers:
        ADF4110/ADF4111/ADF4112/ADF4113/
        ADF4106/ADF4153/ADF4154/ADF4156
      • Cycle slip reduction for faster lock times

    Functional Block Diagram for ADF4157

    Suggested Companion Products


    Recommended Divide-by-4 Prescaler for the ADF4157

    • For a low noise, low power, fixed RF block, we recommend the ADF5001.
    Recommended PLL Active Filter for the ADF4157
    • For an ultralow noise, rail-to-rail amplifier, we recommend the OP184.
    Recommended Linear Regulators for the ADF4157
    • For ultralow noise, 3V applications,150mA output, we recommend the ADP150.
    • For ultalow noise, 3V applications, 200mA output, we recommend the ADP151.
    • For high accuracy, 5V applications, we recommend the ADP3334.
    • For a step up, 3V to 5V regulator, we recommend the ADP1613.
    Recommended Power Solutions
    • For selecting voltage regulator products, use ADIsimPower.

    Were these recommendations helpful?

    Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

    ADF4157 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADF4157BCPZ Status: Production 20 ld LFCSP (4x4mm) 20 Ind Tray, 490 $3.78 $3.21 Y  Material Info PCN Purchase Sample
    ADF4157BCPZ-RL Status: Production 20 ld LFCSP (4x4mm) 20 Ind Reel, 5000 - - Y  Material Info PCN Purchase
    ADF4157BCPZ-RL7 Status: Production 20 ld LFCSP (4x4mm) 20 Ind Reel, 1500 - $3.21 Y  Material Info PCN Purchase
    ADF4157BRUZ Status: Production 16 ld TSSOP 16 Ind Tube, 96 $3.83 $3.25 Y  Material Info - Purchase Sample
    ADF4157BRUZ-RL Status: Production 16 ld TSSOP 16 Ind Reel, 2500 - $3.25 Y  Material Info - Purchase
    ADF4157BRUZ-RL7 Status: Production 16 ld TSSOP 16 Ind Reel, 1000 - $3.25 Y  Material Info - Purchase

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Packing, Qty
    Indicates the packing option of the model (Tube, Reel, Tray, etc.) and the standard quantity in that packing option.

    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN/PDN
    This is the list of Product Change Notifications (PCN) and Product Discontinuance Notifications (PDN) published on the web for this model. Click on the link to access PCN/PDN information. Online PCNs are available starting in 2009 and online PDNs are available starting in 2010. To obtain older PCNs or PDNs, contact your ADI Sales Rep. For more information on ADI's PCN/PDN process, please visit our PCN/PDN Information page.

    Check Inventory/Purchase/Sample
    The Purchase button will be displayed if model is available for purchase online at Analog Devices or one of our authorized distributors. Select the purchase button to display inventory availability and online purchase options.
    The Sample button will be displayed if a model is available for web samples. If a model is not available for web samples, look for notes on the product page that indicate how to request samples - or Contact ADI

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    ADF4157 Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    EVAL-ADF4157EB1Z Status: Contact ADI Evaluation Board $151.80 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    content here.
    content here.