Were these recommendations helpful?
| Title | Content Type | File Type |
|---|---|---|
| AD7476/AD7477/AD7478: 1 MSPS, 12-/10-/8-Bit ADCs in 6-Lead SOT-23 Data Sheet (Rev F, 02/2009) (pdf, 942 kB) | Data Sheets | |
| MS-2210: Designing Power Supplies for High Speed ADC (pdf, 327 kB) | Technical Articles | |
|
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog
(pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications. |
Overview | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
| AD74xx - No-OS Driver for Renesas Microcontroller Platforms | Device Drivers | HTML |
| AD74xx - No-OS Driver for Microchip Microcontroller Platforms | Device Drivers | HTML |
| AD7476A IIO Single Channel Serial ADC Linux Driver (Wiki Site) | Device Drivers | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Recommended Input Buffer Amplifiers for the AD7477
Recommended Precison References for the AD7477Were these recommendations helpful?
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.