AD7298

PRODUCTION

8-Channel, 1MSPS, 12-Bit SAR ADC with Temperature Sensor

Viewing:

Part Details

  • 12 bit SAR ADC
    8 single-ended inputs
    Channel sequencer functionality
    Fast throughput of 1Msps
    Analog Input Range 0 to 2.5V
  • 12-bit temperature-to-digital converter
  • Temperature sensor accuracy of ±1°C
  • Temperature range: −40°C to +125°C
  • Specified for VDD of 2.8 V to 3.6V
  • Logic Voltage VDRIVE = 1.65V to 3.6V
  • Power-down current : <10 μA
  • Internal 2.5V Reference
  • Internal Power on Reset
  • High speed serial interface SPI
  • 20-lead LFCSP
AD7298
8-Channel, 1MSPS, 12-Bit SAR ADC with Temperature Sensor
AD7298 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers & Isolators 3
ADUM1401 PRODUCTION Quad-Channel Digital Isolator (3/1 Channel Directionality)
ADUM4401 PRODUCTION 5 kV RMS Quad-Channel Digital Isolators
ADUM3481 PRODUCTION Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality)
Operational Amplifiers (Op Amps) 12
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
OP177 PRODUCTION Ultraprecision Operational Amplifier
AD8655 PRODUCTION Low Noise, Precision CMOS Amplifier
ADA4077-2 RECOMMENDED FOR NEW DESIGNS 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Dual Amplifier
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
ADA4896-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
ADA4077-1 RECOMMENDED FOR NEW DESIGNS 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Single Amplifier
Voltage References 3
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR441 PRODUCTION Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-AD7298

AD7298 Evaluation Board

Product Details

The EVAL-AD7298SDZ is a fully featured evaluation kit for the AD7298. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z. When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.

EVAL-AD7298
AD7298 Evaluation Board

Latest Discussions

Recently Viewed